(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Retractable Handles are offered at economical price with the handle part which is designed to be folded when unused and to be pulled out when used.
Type | [ M ]Material | [ S ]Surface Treatment |
①C-UWAFNT | SUM22L | Chrome Plating |
②C-UWAFN | Stainless Steel | Buff Polished |
Part Number (Type·D) |
C-UWAFN8 |
Part Number | D | H | h | S | Mass (g) |
Type | |||||
C-UWAFNT (Steel) | 9 | 41 | 33.5 | 7 | 122 |
C-UWAFN (Stainless Steel) | 8 | 42 | 34.5 | 8 | 121 |
Part Number |
---|
C-UWAFN8 |
C-UWAFNT9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Overall Height (mm) | Grip thickness (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 470.00 | C-VALUE_PULLS | 1 Piece(s) | Available | 6 Day(s) | [Steel] Steel | 42 | 8 | Buff Polished | |
฿ 470.00 ฿ 61.48 | C-VALUE_PULLS | 1 Piece(s) | Same day | [Steel] SUM22L | 41 | 9 | Chrome Plating |
Loading...
Mounting Pitch L(mm) | 100 | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
Mounting Method | Threaded | U Shape | Folding Pull Handles | Additional Function | Folding type/Folding |
Handle Cross Sectional Shape | Round Bars |
How can we improve?
How can we improve?