(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offset Pull Handles
These Offset Pull Handles grippable with both hands can help save spaces by installing them on Double Doors.
[Feature]
- Mounting Pitch (mm.) : 60, 80, 100 and 120
- Overall Height (mm.) : 30, 31.5, 32 and 40
- Mounting Method : Female Thread
- Material : Stainless Steel
- Surface Treatment : Tumble Polish
[Application]
It is used to grab the doors before opening and closing.
Type | [ M ]Material | [ S ]Surface Treatment |
C-UHFNS | Stainless Steel | Tumble Polish |
When ordering, select Part Number and Values from Selection Steps ~. | |||
Part Number (Type·D) | - | L | |
C-UHFNS8 | - | 100 |
Part Number | L | Lf | H | A | M | Mass (g) | |
Type | D | ||||||
C-UHFNS (Stainless Steel) | 6 | 60 | 7 | 30 | 16 | 4 | 23 |
80 | 31.5 | 28 | |||||
8 | 100 | 10 | 32 | 18 | 5 | 56 | |
120 | 40 | 70 |
Part Number |
---|
C-UHFNS6-60 |
C-UHFNS6-80 |
C-UHFNS8-100 |
C-UHFNS8-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Overall Height (mm) | Grip thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 77.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | 60 | 30 | 6 | |
฿ 82.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | 80 | 31.5 | 6 | |
฿ 90.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | 100 | 32 | 8 | |
฿ 95.00 | C-VALUE_PULLS | 1 Piece(s) | Available | Same day | 120 | 40 | 8 |
Loading...
Material | Steel | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Offset Pull Handles | Surface Treatment | Tumble Polish |
Additional Function | Not Provided | Handle Cross Sectional Shape | Round Bars |
How can we improve?
How can we improve?