Mushroom Shaped Knob

Caution
- Mushroom Shaped Plastic Knobs suitable for practical use are offered at economical price.
Product Description
Mushroom Shaped Knob
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Mushroom Shaped
● Thread Size : M5, M8 and M10
● Material :
Knobs - Phenolic Resin
Screws - Male Thread (SUM22L), Female Thread (Brass )
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Economy Knob Mushroom Shaped
- Mushroom shape ensures comfortable grip for ease of use and precise control.
- Made from phenolic resin, offering high temperature resistance and preventing deformation.
- Comes in both male and female thread types, providing flexibility in installation.
- Designed to be lightweight, reducing the overall load on the application.
- In-stock items can be shipped promptly, ensuring quick delivery for urgent requirements.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Knobs Product Overview
This series products are divided into female threaded type and male threaded type. Please select products according to your needs.
Knobs Product Feature
Knobs Mushroom shaped body, easy to hold, capable of locking and fixing of threaded parts.
The knob is made of phenolic resin, resistant to high temperature and is not easy to deform.
Knobs Specifications Overview
| Type | Threaded Part | Knob | Threaded Part | |
Material | Material | Surface Treatment | ||
| C-NMM | Male Thread Type | Phenolic Resin | SUM22L | Galvanized |
| C-NMF | Female Thread Type | Brass (Insert) | - | |

Material
Surface Treatment