(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CTNS | SPCC | Zinc Plating | Polypropylene (White) | Incorporated | None |
Part Number (![]() ![]() | - | ![]() |
C-CTNJ80 | - | P |
Part Number | ![]() | H | M | E | b | r | Allowable Load (N) | Mass (g) | |
![]() | ![]() | ||||||||
C-CTNS | 80 | P (Polypropylene) | 114 | 12 | 37.5 | 18 | 125 | 600 | 692 |
100 | 136 | 40 | 700 | 820 | |||||
125 | 160 | 47 | 24 | 127 | 900 | 970 |
Part Number |
---|
C-CTNS80-P |
C-CTNS100-P |
C-CTNS125-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 166.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 114 | 60 | 80 | 80 | 80 | |
฿ 510.00 | CASTER | 1 Piece(s) | Available | Same day | 136 | 70 | 100 | 100 | 100 | |
฿ 510.00 | CASTER | 1 Piece(s) | Available | Same day | 160 | 90 | 125 | 125 | 125 |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | Swivel Stopper |
---|---|---|---|---|---|
Wheel Material | Polypropylene | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Thread Dia. M | M12 | Load Category | Medium Load | Bearing in Wheel | Not Provided |
How can we improve?
How can we improve?