(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CTMJ | SPCC | Zinc Plating | Rubber (Black) | Incorporated | Incorporated |
Part Number (![]() ![]() | - | ![]() |
C-CTMJ75 | - | R |
Part Number | ![]() | H | M | ℓ | B | E | b | r | Allowable Load (N) | Mass (g) | |
![]() | ![]() | ||||||||||
C-CTMJ | 75 | R (Rubber) | 102 | 10 | 24 | 25 | 32.5 | 14 | 70 | 700 | 400 |
100 | 136 | 12 | 25 | 30 | 40 | 18 | 90 | 1000 | 854 | ||
125 | 160 | 37.5 | 47 | 24 | 107.5 | 1200 | 1270 |
Part Number |
---|
C-CTMJ75-R |
C-CTMJ100-R |
C-CTMJ125-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Thread Dia. M | Wheel Dia. D (Ø) | Wheel Width B (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 137.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 102 | 70 | M10 | 75 | 25 | 75 | |
฿ 357.00 ฿ 97.14 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 136 | 100 | [M12] M12 | 100 | 30 | 100 | ||
฿ 357.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 160 | 120 | [M12] M12 | 125 | 37.5 | 125 |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Wheel Material | Rubber | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Load Category | Medium Load | Bearing in Wheel | Incorporated |
How can we improve?
How can we improve?