1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters - Heavy Load - Wheel Material: Rubber - Swivel Type (C-CTGJ100-R)

C-VALUE_CASTERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Casters - Heavy Load - Wheel Material: Rubber - Swivel Type
  • Casters - Heavy Load - Wheel Material: Rubber - Swivel Type
  • Casters - Heavy Load - Wheel Material: Rubber - Swivel Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.

Casters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related Image

Type Main Body Wheel Bearing
[ M ]Material [ S ]Surface Treatment [ M ]Material (Color) Swiveling Part Wheel
C-CTGJ SPCC Zinc Plating Rubber (Black) Incorporated Incorporated


Specifications

When ordering, select Part Number and Values from Selection Steps Casters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related Image~Casters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related Image.
Part Number(Casters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related ImageType ∙ Casters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related ImageD) -Casters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related ImageWheel Material
C-CTGJ100-R
Part NumberCasters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related ImageWheel Material HErAllowable Load
(N)
Mass
(g)
Casters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related ImageTypeCasters - Heavy Load - Wheel Material: Rubber - Swivel Type:Related ImageD
C-CTGJ100R (Rubber)142328220001886
1251653698.525002400
1501904111630003200

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CTGJ100-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Wheel Dia. D
(Ø)

฿ 778.00

C-VALUE_CASTERS 1 Piece(s) Same day 142100

Loading...

  1. 1
 

Basic Information

Caster Type Swivel Type Load Range(daN) 220.01~320.00 Stopper (Detail) Not Provided
Allowable Load(daN) 200 Wheel Material Rubber Fitting Material Steel
Mounting Hole Pitch, Long Length Direction(mm) 76.2 Mounting Hole Pitch, Short Length Direction(mm) 66.6 Plate Length(mm) 114
Plate Width(mm) 100 Wheel Width B(mm) 45 Load Category Heavy Load
Bearing in Wheel Incorporated

Please check the type/dimensions/specifications of the part C-CTGJ100-R in the Casters - Heavy Load - Wheel Material: Rubber - Swivel Type series.

Products with similar specification

Part Number
C-CTGJ125-R
C-CTGJ150-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Wheel Dia. D
(Ø)

฿ 778.00

1 Piece(s) Same day 165125

฿ 778.00

1 Piece(s) Same day 190150