(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CSDS | SUS304 Equivalent | - | Urethane (Red) | Incorporated | Incorporated |
Part Number (![]() ![]() |
- | ![]() |
C-CSDJ80 | - | U |
Part Number | ![]() |
H | E | r | Allowable Load (N) |
Mass (g) |
|
![]() |
![]() |
||||||
C-CSDS | 80 | U (Urethane) | 106 | 40 | 125 | 1000 | 776 |
100 | 128 | 39.5 | 1200 | 900 |
Part Number |
---|
C-CSDS80-U |
C-CSDS100-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|
฿ 552.13 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 106 | 80 | |
฿ 580.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 128 | 100 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Allowable Load(daN) | 100 | Wheel Material | Urethane (General) | Fitting Material | Steel |
Mounting Hole Pitch, Long Length Direction(mm) | 75 | Mounting Hole Pitch, Short Length Direction(mm) | 55 | Plate Length(mm) | 105 |
Plate Width(mm) | 82.5 | Wheel Width B(mm) | 30 | Load Category | Medium Load |
Bearing in Wheel | Provided |
How can we improve?
How can we improve?