(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Light Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered.
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
C-CTBS | SPCC | Zinc Plating | TPE (Gray) | Incorporated | None |
Part Number (Type ∙ D) | - | Wheel Material |
C-CTBJ50 | - | T |
Part Number | Wheel Material | H | A | F1 | F2 | d | B | E | r | Allowable Load (N) | Mass (g) | |
Type | D | |||||||||||
C-CTBS | 50 | T (TPE) | 73 | 50 | 38 | 34 | 6.2 | 20 | 26 | 75 | 400 | 203 |
75 | 99.5 | 60 | 48 | 38 | 6.3 | 23 | 32 | 87 | 500 | 349 |
Part Number |
---|
C-CTBS50-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 106.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 73 | 38 | 34 | 50 | 50 | 50 | 20 |
Loading...
Caster Type | Swivel Type | Load Range(daN) | ~35.00 | Stopper (Detail) | Swivel Stopper |
---|---|---|---|---|---|
Allowable Load(daN) | 40 | Wheel Material | Plastic / Elastomeric Plastic Wheel | Fitting Material | Steel |
Load Category | Light Load | Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part C-CTBS50-T in the Casters - Light Load- Wheel Material: TPE - Swivel Type + Stopper series.
Part Number |
---|
C-CTBS75-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 179.00 | 1 Piece(s) | Available | Same day | 99.5 | 48 | 38 | 60 | 60 | 75 | 23 |
How can we improve?
How can we improve?