Proximity Sensors with Built-in Amplifier - Square

Brand :
MISUMI

Caution

    Product Description

    Proximity Sensors with Built-in Amplifier - Square
    Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : Block Type
    ● Detecting Surface : Front Surface or Upper Surface
    ● Detection Distance (mm.) : 2 and 4
    ● Output : NPN N.O. or NPN N.C.
    ● Cable Length (m.): 2
    ● Power Supply Voltage (V): DC 10-30 or DC12-24
    ● Operating Temperature (°C) : -20 ~ 60 (No Freezing / Condensation)
    [Application]
    It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

    アンプ内蔵型近接センサ 角型:Related Image
    [ A ]Accessory
    Cross Recessed Screws

    More Information

    アンプ内蔵型近接センサ 角型:Related Image
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Proximity Sensors with Built-in Amplifier - Square | MISUMI | MISUMI Thailand