Ball Plungers Straight Slot Groove

Caution
Product Description
- C-Value Ball Plungers Heavy Load-Straight Slot Groove
- Part number including type C-BPES and C-BPEU.
- Main Body Material can select Carbon Steel SCM435 or Stainless Steel SUS304.
- Main Body Hardness: 29~35HRC.
- Main Body Surface treatment: Back oxide
- Ball Material: Carbon Steel SUJ2 or Stainless Steel SUS304.
- Ball Heat Treatment : Hardening solution.
- Ball Hardness: 55HRC.
- Spring Material is Stainless Steel SUS304.
- Ball Plungers Mounting Method: Screw (Straight Slot)
- Coarse Thread Size (M): 3, 4, 5, 6, 8, 10, 12 and 16.

| Type | Body | Ball | Spring | ||||
| [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ M ]Material | ||
| Heavy Load | C-BPES | SCM435 | 29~35HRC | Black Oxide | SUJ2 | 55HRC~ | SUS304 |
| C-BPEU | SUS304 | - | - | SUS304 | - | ||
More Information
