Locating Pins - Straight, Tapered

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
This Straight, Press Fit Type product archives a short lead time and low price by narrowing the size and tolerance for specific applications.
Economy Straight Tapered Locating Pin
- Heat-treated SUS440C material for durability
- Press-fit design for easy installation
- Multiple diameters available for precise positioning
- Affordable pricing for bulk purchases
- High hardness ensures stability

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product of Locating Pins Overview
Product of Locating Pins Feature
Dimensional of Locating Pins Drawing

Specifications of Locating Pins Overview
| Locating Pins Type | Material | Hardness | |
| D dimension m6 | D dimension g6 | ||
| CUM | CUG | Equivalent to 9Cr18 (SUS440C) | Quenching hardness 55 to 60HRC |
SUS440C hardness is different from the equivalent of SUS440C (50 to 55 HRC).
If there are requirements for rust prevention, give priority to other straight rod tapered products of Locating Pins with hard chrome plating and stainless steel SUS3 series.Example of Locating Pins Use
Locating Pins Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products of Locating Pins
| Bushing for positioning Locating Pins Shouldered | Bushing for positioning Locating Pins Straight type | Bushing for positioning pin Slotted hole type Shouldered type | ||
![]() | ![]() | ![]() | ||
| Typical Locating Pins model: JBH6-8 | Typical Locating Pins model: JBA3-8 | Typical Locating Pins Model: JBPE10-P6.8-W4.82-L15 | ||
| Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving | Advantages: absorbs clearance errors |
Overview · Features


Material
Hardness








