(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economically priced Medium Accuracy Shafts. Wrench Flats are added on a tapped thread on one end to facilitate installation.
Type | D Tol. | [ M ]Equivalent Materials | [ H ]Hardness | [ S ]Surface Treatment | |
CSFJC | h8 | S45C | 55HRC~ | Induction Hardening Effective Hardening Depth >>P.89 | - |
CPSFJC | Hard Chrome Plating Plating Hardness: HV750 ~ Plating Thickness: 1µ or More |
Part Number (![]() ![]() | - | ![]() | - | ![]() | - | ![]() | |
CSFJC12 | - | 250* | - | M6 | - | SC10 |
Part Number | ![]() 1mm Increments | ![]() Selection | Wrench Flats Dimensions | C | ||||||||||||
![]() | ![]() | ![]() | W | ℓ1 | ||||||||||||
CSFJC CPSFJC | 6 | 0 -0.018 | 20~ 600 | 3 | SC=1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 | 5 | 8 | 0.5 or Less | ||||||||
8 | 0 -0.022 | 20~ 800 | 3 | 4 | 5 | 7 | ||||||||||
10 | 20~ 800 | 3 | 4 | 5 | 6 | 8 | ||||||||||
12 | 0 -0.027 | 20~1000 | 4 | 5 | 6 | 8 | 10 | 10 | ||||||||
13 | 25~1000 | 4 | 5 | 6 | 8 | 11 | ||||||||||
16 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 14 | |||||||||
CPSFJC | 20 | 0 -0.033 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 1.0 or Less | |||||
25 | 35~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | |||||||
30 | 35~1200 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 |
Part Number |
---|
CPSFJC30-[35-1200/1]-M[4,6,8,10,12,16,20]-SC[0-1180/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Add Wrench Flats at One Location [SC] (mm) | Tapped (Coarse) [M] (mm) |
---|---|---|---|---|---|---|---|---|---|
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 35 ~ 1200 | 0 ~ 1180 | 4 ~ 20 |
Loading...
Basic Shape | Solid | End Shape (Left) | Tapped | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Induction Hardened |
Surface Treatment | Hard Chrome Plating | Shaft Dia. D(Ø) | 30 | Shaft Fit Tolerance | h8 |
Hardness | Induction Hardened (55HRC ~) |
How can we improve?
How can we improve?