(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economically priced Medium Accuracy Shafts. Wrench Flats are added on tapped threads on both ends to facilitate installation.
Type | D Tol. | [ M ]Equivalent Materials | [ H ]Hardness | [ S ]Surface Treatment | |
CSFJZ | h8 | S45C | 55HRC~ | Induction Hardening Effective Hardening Depth >>P.89 | - |
CPSFJZ | Hard Chrome Plating Plating Hardness: HV750 ~ Plating Thickness: 1µ or More |
Part Number (![]() ![]() | - | ![]() | - | ![]() | - | ![]() | - | ![]() | |
CPSFJZ20 | - | 200* | - | M5 | - | N5 | - | SC10 |
Part Number | ![]() 1mm Increments | ![]() ![]() Selecting | Wrench Flats Dimensions | C | ||||||||||||
![]() | ![]() | ![]() | W | ℓ1 | ||||||||||||
CSFJZ CPSFJZ | 6 | 0 -0.018 | 20~ 600 | 3 | SC=1mm Increment [ ! ]SC+ℓ1≤L [ ! ]SC≥0 | 5 | 8 | 0.5 or Less | ||||||||
8 | 0 -0.022 | 20~ 800 | 3 | 4 | 5 | 7 | ||||||||||
10 | 20~ 800 | 3 | 4 | 5 | 6 | 8 | ||||||||||
12 | 0 -0.027 | 20~1000 | 4 | 5 | 6 | 8 | 10 | 10 | ||||||||
13 | 25~1000 | 4 | 5 | 6 | 8 | 11 | ||||||||||
16 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 14 | |||||||||
CPSFJZ | 20 | 0 -0.033 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 1.0 or Less | |||||
25 | 35~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | |||||||
30 | 35~1200 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 |
Part Number |
---|
CPSFJZ6-[20-600/1]-M3-N3-SC[0-592/1] |
CPSFJZ8-[20-800/1]-M[3,4,5]-N[3,4,5]-SC[0-792/1] |
CPSFJZ10-[20-800/1]-M[3,4,5,6]-N[3,4,5,6]-SC[0-792/1] |
CPSFJZ12-[20-1000/1]-M[4,5,6,8]-N[4,5,6,8]-SC[0-990/1] |
CPSFJZ12-[20-1000/1]-M[4,5,6,8]-NSC8-SC[0-990/1] |
CPSFJZ12-[20-1000/1]-MSC8-N[4,5,6,8]-SC[0-990/1] |
CPSFJZ12-[20-1000/1]-MSC8-NSC8-SC[0-990/1] |
CPSFJZ13-[25-1000/1]-M[4,5,6,8]-N[4,5,6,8]-SC[0-990/1] |
CPSFJZ13-[25-1000/1]-M[4,5,6,8]-NSC8-SC[0-990/1] |
CPSFJZ13-[25-1000/1]-MSC8-N[4,5,6,8]-SC[0-990/1] |
CPSFJZ13-[25-1000/1]-MSC8-NSC8-SC[0-990/1] |
CPSFJZ16-[30-1200/1]-M[4,5,6,8,10]-N[4,5,6,8,10]-SC[0-1190/1] |
CPSFJZ16-[30-1200/1]-M[4,5,6,8,10]-NSC[8,10]-SC[0-1190/1] |
CPSFJZ16-[30-1200/1]-MSC[8,10]-N[4,5,6,8,10]-SC[0-1190/1] |
CPSFJZ16-[30-1200/1]-MSC[8,10]-NSC[8,10]-SC[0-1190/1] |
CPSFJZ20-[30-1200/1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-1190/1] |
CPSFJZ20-[30-1200/1]-M[4,5,6,8,10,12]-NSC[8,10,12,14]-SC[0-1190/1] |
CPSFJZ20-[30-1200/1]-MSC[8,10,12,14]-N[4,5,6,8,10,12]-SC[0-1190/1] |
CPSFJZ20-[30-1200/1]-MSC[8,10,12,14]-NSC[8,10,12,14]-SC[0-1190/1] |
CPSFJZ25-[35-1200/1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-1190/1] |
CPSFJZ25-[35-1200/1]-M[4,5,6,8,10,12,16]-NSC[8,10,12,14,18]-SC[0-1190/1] |
CPSFJZ25-[35-1200/1]-MSC[8,10,12,14,18]-N[4,5,6,8,10,12,16]-SC[0-1190/1] |
CPSFJZ25-[35-1200/1]-MSC[8,10,12,14,18]-NSC[8,10,12,14,18]-SC[0-1190/1] |
CPSFJZ30-[35-1200/1]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20]-SC[0-1190/1] |
CSFJZ6-[20-600/1]-M3-N3-SC[0-592/1] |
CSFJZ8-[20-800/1]-M[3,4,5]-N[3,4,5]-SC[0-792/1] |
CSFJZ10-[20-800/1]-M[3,4,5,6]-N[3,4,5,6]-SC[0-792/1] |
CSFJZ12-[20-1000/1]-M[4,5,6,8]-N[4,5,6,8]-SC[0-990/1] |
CSFJZ12-[20-1000/1]-M[4,5,6,8]-NSC8-SC[0-990/1] |
CSFJZ12-[20-1000/1]-MSC8-N[4,5,6,8]-SC[0-990/1] |
CSFJZ12-[20-1000/1]-MSC8-NSC8-SC[0-990/1] |
CSFJZ13-[25-1000/1]-M[4,5,6,8]-N[4,5,6,8]-SC[0-990/1] |
CSFJZ13-[25-1000/1]-M[4,5,6,8]-NSC8-SC[0-990/1] |
CSFJZ13-[25-1000/1]-MSC8-N[4,5,6,8]-SC[0-990/1] |
CSFJZ13-[25-1000/1]-MSC8-NSC8-SC[0-990/1] |
CSFJZ16-[30-1200/1]-M[4,5,6,8,10]-N[4,5,6,8,10]-SC[0-1190/1] |
CSFJZ16-[30-1200/1]-M[4,5,6,8,10]-NSC[8,10]-SC[0-1190/1] |
CSFJZ16-[30-1200/1]-MSC[8,10]-N[4,5,6,8,10]-SC[0-1190/1] |
CSFJZ16-[30-1200/1]-MSC[8,10]-NSC[8,10]-SC[0-1190/1] |
CSFJZ20-[30-1200/1]-M[4,5,6,8,10]-N[4,5,6,8,10]-SC[0-1190/1] |
CSFJZ25 |
CSFJZ30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Add Wrench Flats at One Location [SC] (mm) | Tapped (Coarse) [M] (mm) | Tapped (Coarse) [N] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 6 | 20 ~ 600 | 0 ~ 592 | 3 | 3 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 8 | 20 ~ 800 | 0 ~ 792 | 3 ~ 5 | 3 ~ 5 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 10 | 20 ~ 800 | 0 ~ 792 | 3 ~ 6 | 3 ~ 6 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 12 | 20 ~ 1000 | 0 ~ 990 | 4 ~ 8 | 4 ~ 8 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 12 | 20 ~ 1000 | 0 ~ 990 | 4 ~ 8 | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 12 | 20 ~ 1000 | 0 ~ 990 | - | 4 ~ 8 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 12 | 20 ~ 1000 | 0 ~ 990 | - | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 13 | 25 ~ 1000 | 0 ~ 990 | 4 ~ 8 | 4 ~ 8 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 13 | 25 ~ 1000 | 0 ~ 990 | 4 ~ 8 | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 13 | 25 ~ 1000 | 0 ~ 990 | - | 4 ~ 8 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 13 | 25 ~ 1000 | 0 ~ 990 | - | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 16 | 30 ~ 1200 | 0 ~ 1190 | 4 ~ 10 | 4 ~ 10 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 16 | 30 ~ 1200 | 0 ~ 1190 | 4 ~ 10 | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 16 | 30 ~ 1200 | 0 ~ 1190 | - | 4 ~ 10 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 16 | 30 ~ 1200 | 0 ~ 1190 | - | - | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 20 | 30 ~ 1200 | 0 ~ 1190 | 4 ~ 12 | 4 ~ 12 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 20 | 30 ~ 1200 | 0 ~ 1190 | 4 ~ 12 | - | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 20 | 30 ~ 1200 | 0 ~ 1190 | - | 4 ~ 12 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 20 | 30 ~ 1200 | 0 ~ 1190 | - | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 25 | 35 ~ 1200 | 0 ~ 1190 | 4 | 4 ~ 12 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 25 | 35 ~ 1200 | 0 ~ 1190 | 4 | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 25 | 35 ~ 1200 | 0 ~ 1190 | - | 4 ~ 12 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Hard Chrome Plating | 25 | 35 ~ 1200 | 0 ~ 1190 | - | - | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 30 | 35 ~ 1200 | 0 ~ 1190 | 6 ~ 20 | 6 ~ 20 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 6 | 20 ~ 600 | 0 ~ 592 | 3 | 3 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 8 | 20 ~ 800 | 0 ~ 792 | 3 ~ 5 | 3 ~ 5 | ||
- | SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 10 | 20 ~ 800 | 0 ~ 792 | 3 ~ 6 | 3 ~ 6 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 12 | 20 ~ 1000 | 0 ~ 990 | 4 ~ 8 | 4 ~ 8 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 12 | 20 ~ 1000 | 0 ~ 990 | 4 ~ 8 | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 12 | 20 ~ 1000 | 0 ~ 990 | - | 4 ~ 8 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 12 | 20 ~ 1000 | 0 ~ 990 | - | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 13 | 25 ~ 1000 | 0 ~ 990 | 4 ~ 8 | 4 ~ 8 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 13 | 25 ~ 1000 | 0 ~ 990 | 4 ~ 8 | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 13 | 25 ~ 1000 | 0 ~ 990 | - | 4 ~ 8 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 13 | 25 ~ 1000 | 0 ~ 990 | - | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 16 | 30 ~ 1200 | 0 ~ 1190 | 4 ~ 10 | 4 ~ 10 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 16 | 30 ~ 1200 | 0 ~ 1190 | 4 ~ 10 | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 16 | 30 ~ 1200 | 0 ~ 1190 | - | 4 ~ 10 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 16 | 30 ~ 1200 | 0 ~ 1190 | - | - | ||
- | SHAFT | 1 Piece(s) | 5 Day(s) | 10 | Not Provided | 20 | 30 ~ 1200 | 0 ~ 1190 | 4 ~ 10 | 4 ~ 10 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Not Provided | 25 | - | - | - | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Not Provided | 30 | - | - | - | - |
Loading...
Basic Shape | Solid | End Shape (Left) | Tapped | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Induction Hardened |
Shaft Fit Tolerance | h8 | Hardness | Induction Hardened (55HRC ~) |
How can we improve?
How can we improve?