1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Simplifi ed Adjustments] XY-Axis, Feed Screw, Key Guide Units - Low Profi le

XY-AXIS ADJUSTMENT UNITS

[Simplifi ed Adjustments] XY-Axis, Feed Screw, Key Guide Units - Low Profi le
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,640.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

16mm Thickness is achieved by providing the 2-Axis Adjustment Mechanism!! Use this product in limited spaces.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XYKYF40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,640.00

XY-AXIS ADJUSTMENT UNITS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Feeding Method Feed Screw Table Size (Length) L(mm) 40
Table Size (Width) W(mm) 40 Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Travel Guide Key Guide Table Size (Thickness) H(mm) 16 Stroke (X Distance)(mm) ±10
Stroke (Y Distance)(mm) ±10 Clamp Hex Socket Head Cap Screw Feeding Method (Feed Screw) Handle Operation
Feeding Method (Feeding Pitch)(mm) 0.7 Ball Screw Dia.(Ø) 1

Please check the type/dimensions/specifications of the part XYKYF40 in the [Simplifi ed Adjustments] XY-Axis, Feed Screw, Key Guide Units - Low Profi le series.