(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw | Type | Knob | Main Body | Pin | Spring | (Lock Nut) | |||||
Returning | Rest Position | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
Fine Thread | PXAS | PXYAS | Nylon 6 (Mat Black) | SUM23 | Black Oxide | S45C | 50~60HRC | Black Oxide | SWP-B | - | - |
PXKS | PXYKS | S45C | Black Oxide | ||||||||
SXPAS | SXYAS | SUS303 | - | SUS303 | - | Nickel Plating | SUS304 | - | - | ||
SXPKS | SXYKS | SUS303 |
Part Number(TypeM) |
PXAS10 |
Part Number | Pitch (Fine Thread) | D | D1 | B | S | R | L | L1 | L2 | L3 | L4 | Sw1 | Sw2 | Load (N) | ||||||
Type | M | Returning | Rest Position | PXAS / PXYAS PXKS / PXYKS | SXPAS / SXYAS SXPKS / SXYKS | |||||||||||||||
min. | max. | min. | max. | |||||||||||||||||
(Return) PXAS PXKS SXPAS SXPKS | (Rest Position) PXYAS PXYKS SXYAS SXYKS | 10 | 1.0 | 21 | 13.8 | 5 | 5 | 5 | 45 | 51 | 17 | 5 | 15 | 5 | 12 | 17 | 7 | 17 | 6 | 15 |
12 | 1.5 | 25 | 16.2 | 6 | 6 | 6 | 54.5 | 61 | 20 | 6 | 17 | 6 | 14 | 19 | 10 | 24 | 9 | 21 | ||
16 | 1.5 | 31 | 21.9 | 8 | 8 | 8 | 69 | 75.5 | 26 | 8 | 23 | 8 | 19 | 24 | 11 | 30 | 10 | 26 |
Part Number |
---|
PXKS16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 549.00 | C-VALUE_INDEXING PLUNGERS | 1 Piece(s) | Same day | 10 | 16 | 8 | 8 | - | Others | 69 | S45C | Black Oxide | Black Oxide |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Tip Heat Treatment | Not Provided | Knob | Provided |
Tip Shape | Spherical Shape | Accessories | Not Provided |
Please check the type/dimensions/specifications of the part PXKS16 in the Indexing Plunger - Fine Thread Type series.
Part Number |
---|
PXAS16 |
PXKS10 |
PXKS12 |
PXYAS10 |
PXYAS12 |
PXYAS16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 496.00 | 1 Piece(s) | Same day | 10 | 16 | 8 | 8 | - | Others | 69 | S45C | Black Oxide | Black Oxide | ||
฿ 382.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 5 | 5 | - | Others | 45 | S45C | Black Oxide | Black Oxide | |
฿ 420.00 | 1 Piece(s) | Same day | 10 | 12 | 6 | 6 | - | Others | 54.5 | S45C | Black Oxide | Black Oxide | ||
฿ 487.00 | 1 Piece(s) | Same day | 10 | 10 | 5 | 5 | [Nose Lock] Rest Position | Others | 51 | S45C | Black Oxide | Black Oxide | ||
฿ 546.00 | 1 Piece(s) | Same day | 10 | 12 | 6 | 6 | [Nose Lock] Rest Position | Others | 61 | S45C | Black Oxide | Black Oxide | ||
฿ 652.00 | 1 Piece(s) | Same day | 10 | 16 | 8 | 8 | [Nose Lock] Rest Position | Others | 75.5 | S45C | Black Oxide | Black Oxide |
How can we improve?
How can we improve?