(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | D Tol. | [ M ]Equivalent Materials | [ H ]Hardness | [ S ]Surface Treatment | |
CSFJW | h8 | S45C | 55HRC~ | Induction Hardening Effective Hardening Depth>>P.89 | - |
CPSFJW | Hard Chrome Plating Plating Hardness HV750 ~ Plating Thickness: 1µ or More |
Part Number (![]() ![]() | - | ![]() | - | ![]() | - | ![]() | |
CPSFJW20 | - | 200* | - | M4 | - | N4 |
Part Number | ![]() | ![]() ![]() | C | ||||||||||
![]() | ![]() | ||||||||||||
CSFJW CPSFJW | 6 | 0 -0.018 | 20~ 600 | 3 | 0.5 or Less | ||||||||
8 | 0 -0.022 | 20~ 800 | 3 | 4 | 5 | ||||||||
10 | 20~ 800 | 3 | 4 | 5 | 6 | ||||||||
12 | 0 -0.027 | 20~1000 | 4 | 5 | 6 | 8 | |||||||
13 | 25~1000 | 4 | 5 | 6 | 8 | ||||||||
16 | 30~1200 | 4 | 5 | 6 | 8 | 10 | |||||||
CPSFJW | 20 | 0 -0.033 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 1.0 or Less | |||
25 | 35~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | |||||
30 | 35~1200 | 6 | 8 | 10 | 12 | 16 | 20 |
Part Number |
---|
CPSFJW6-[20-600/1]-M3-N3 |
CPSFJW8-[20-800/1]-M[3,4,5]-N[3,4,5] |
CPSFJW10-[20-800/1]-M[3,4,5,6]-N[3,4,5,6] |
CPSFJW12-[20-1000/1]-M[4,5,6,8]-N[4,5,6,8] |
CPSFJW13-[25-1000/1]-M[4,5,6,8]-N[4,5,6,8] |
CPSFJW16-[30-1200/1]-M[4,5,6,8,10]-N[4,5,6,8,10] |
CPSFJW20-[30-1200/1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12] |
CPSFJW25-[35-1200/1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
CPSFJW30-[35-1200/1]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20] |
CSFJW6-[20-600/1]-M3-N3 |
CSFJW8-[20-800/1]-M[3,4,5]-N[3,4,5] |
CSFJW10-[20-800/1]-M[3,4,5,6]-N[3,4,5,6] |
CSFJW12-[20-1000/1]-M[4,5,6,8]-N[4,5,6,8] |
CSFJW13-[25-1000/1]-M[4,5,6,8]-N[4,5,6,8] |
CSFJW16-[30-1200/1]-M[4,5,6,8,10]-N[4,5,6,8,10] |
CSFJW20 |
CSFJW25 |
CSFJW30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) | Tapped (Coarse) [M] (mm) | Tapped (Coarse) [N] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 6 | 20 ~ 600 | 3 | 3 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 8 | 20 ~ 800 | 3 ~ 5 | 3 ~ 5 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 10 | 20 ~ 800 | 3 ~ 6 | 3 ~ 6 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 12 | 20 ~ 1000 | 4 ~ 8 | 4 ~ 8 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 13 | 25 ~ 1000 | 4 ~ 8 | 4 ~ 8 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 16 | 30 ~ 1200 | 4 ~ 10 | 4 ~ 10 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 20 | 30 ~ 1200 | 4 ~ 12 | 4 ~ 12 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 25 | 35 ~ 1200 | 4 ~ 16 | 4 ~ 16 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 30 | 35 ~ 1200 | 6 ~ 20 | 6 ~ 20 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 6 | 20 ~ 600 | 3 | 3 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 8 | 20 ~ 800 | 3 ~ 5 | 3 ~ 5 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 10 | 20 ~ 800 | 3 ~ 6 | 3 ~ 6 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 12 | 20 ~ 1000 | 4 ~ 8 | 4 ~ 8 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 13 | 25 ~ 1000 | 4 ~ 8 | 4 ~ 8 | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 16 | 30 ~ 1200 | 4 ~ 10 | 4 ~ 10 | ||
- | ECONOMY SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Not Provided | 20 | - | - | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Not Provided | 25 | - | - | - | ||
- | ECONOMY SHAFT | 1 Piece(s) | 7 Day(s) | 10 | Not Provided | 30 | - | - | - |
Loading...
Basic Shape | Solid | End Shape (Left) | Tapped | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Induction Hardened |
Shaft Fit Tolerance | h8 | Hardness | Induction Hardened (55HRC ~) |
How can we improve?
How can we improve?