(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | D Tol. | MEquivalent Materias | Hardness | SurfaceTreatment | |
CSFJ | h8 | S45C | 55HRC~ | Induction Hardening Effective Hardening Depth >>P.89 | - |
CPSFJ | Hard Chrome Plating Plating Hardness: HV750 ~ Plating Thickness: 1μ or More |
Part Number | L 1mm Increments | C | ||
Type | Dh8 | |||
CSFJ CPSFJ | 6 | 0 -0.018 | 20~ 600 | 0.5 or Less |
8 | 0 -0.022 | 20~ 800 | ||
10 | 20~ 800 | |||
12 | 0 -0.027 | 20~1000 | ||
13 | 25~1000 | |||
16 | 30~1200 | |||
CPSFJ | 20 | 0 -0.033 | 30~1200 | 1.0 or Less |
25 | 35~1200 | |||
30 | 35~1200 |
Part Number |
---|
CPSFJ6-[20-600/1] |
CPSFJ8-[20-800/1] |
CPSFJ10-[20-800/1] |
CPSFJ12-[20-1000/1] |
CPSFJ13-[25-1000/1] |
CPSFJ16-[30-1200/1] |
CPSFJ20-[30-1200/1] |
CPSFJ25-[35-1200/1] |
CPSFJ30-[35-1200/1] |
CSFJ6-[20-600/1] |
CSFJ8-[20-800/1] |
CSFJ10-[20-800/1] |
CSFJ12-[20-1000/1] |
CSFJ13-[25-1000/1] |
CSFJ16-[30-1200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Shaft Dia. D (Ø) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 6 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 8 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 10 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 12 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 13 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 16 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 20 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 25 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Hard Chrome Plating | 30 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 6 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 8 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 10 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 12 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 13 | Configurable | ||
- | SHAFT | 1 Piece(s) | 8 Day(s) | 10 | Not Provided | 16 | Configurable |
Loading...
Basic Shape | Solid | End Shape (Left) | No Machining | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Induction Hardened |
Shaft Fit Tolerance | h8 | Hardness | Induction Hardened (55HRC ~) |
How can we improve?
How can we improve?