(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
M | Allowable Tightening Torque (N∙m) |
6 | 1.5 |
8 | 9 |
10 | 20 |
12 | 25 |
Screw | Type | Knob | Main Body | Pin | Spring | (Lock Nut) | |||||
Returning | Rest Position | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
Coarse Thread | PMXAS | PMXYAS | Nylon 6 (Mat Black) | SUM23 | Black Oxide | S45C | 50~60HRC | Black Oxide | SWP-B | - | - |
PMXKS | PMXYKS | S45C | Black Oxide | ||||||||
SMXAS | SMXYAS | SUS303 | - | SUS303 | - | Nickel Plating | SUS304 | - | - | ||
SMXKS | SMXYKS | SUS303 | - |
Part Number(TypeM) |
PXAS10 |
Part Number | Pitch (Fine Thread) | D | D1 | B | S | E | L | L1 | L2 | L3 | L4 | L5 | Sw1 | Sw2 | Load (N) | ||||||
Type | M | Returning | Rest Position | PMXAS / PMXYAS PMXKS / PMXYKS | SMXAS / SMXYAS SMXKS / SMXYKS | ||||||||||||||||
min. | max. | min. | max. | ||||||||||||||||||
(Return) PMXAS PMXKS SMXAS SMXKS | (Rest Position) PMXYAS PMXYKS SMXYAS SMXYKS | 6 | 1.0 | 12 | 6.9 | 4 | 4 | 1.5 | 30.5 | 33 | 12 | 4.5 | 10 | 3.2 | 7 | 6 | 10 | 3 | 11 | 3 | 11 |
8 | 1.25 | 16 | 9.2 | 5 | 5 | 1.5 | 40 | 43.5 | 16 | 6 | 14 | 4 | 9.7 | 8 | 13 | 5 | 24 | 5 | 23 | ||
10 | 1.5 | 18 | 11.5 | 6 | 6 | 1.5 | 49 | 52 | 20 | 7.5 | 18 | 5 | 10.5 | 10 | 16 | 5 | 21 | 6 | 21 | ||
12 | 1.75 | 21 | 13.9 | 8 | 8 | 1.5 | 59 | 63.5 | 24 | 9 | 22 | 6 | 13.5 | 12 | 18 | 6 | 22 | 6 | 22 |
Part Number |
---|
PMXKS8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 313.00 | C-VALUE_INDEXING PLUNGERS | 1 Piece(s) | Same day | 10 | 8 | 5 | 5 | - | Others | 40 | S45C | Black Oxide | Black Oxide |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Tip Heat Treatment | Not Provided | Knob | Provided |
Tip Shape | Spherical Shape | Accessories | Not Provided |
Please check the type/dimensions/specifications of the part PMXKS8 in the Indexing Plunger-Coarse Thread Type series.
Part Number |
---|
PMXAS8 |
PMXKS10 |
PMXKS12 |
PMXYAS10 |
PMXYAS12 |
PMXYAS6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 297.00 | 1 Piece(s) | Same day | 10 | 8 | 5 | 5 | - | Others | 40 | S45C | Black Oxide | Black Oxide | ||
฿ 354.00 | 1 Piece(s) | Same day | 10 | 10 | 6 | 6 | - | Others | 49 | S45C | Black Oxide | Black Oxide | ||
฿ 434.00 | 30 Piece(s) | 30 Day(s) | 10 | 12 | 8 | 8 | - | Others | 59 | S45C | Black Oxide | Black Oxide | ||
฿ 319.00 | 1 Piece(s) | Same day | 10 | 10 | 6 | 6 | [Nose Lock] Rest Position | Others | 52 | S45C | Black Oxide | Black Oxide | ||
฿ 380.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 8 | 8 | [Nose Lock] Rest Position | Others | 63.5 | S45C | Black Oxide | Black Oxide | |
฿ 262.00 | 1 Piece(s) | Available | Same day | 10 | 6 | 4 | 4 | [Nose Lock] Rest Position | Others | 33 | S45C | Black Oxide | Black Oxide |
How can we improve?
How can we improve?