(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The standard shape of the partition has been made into a unit. (It will be assembled by the customer)
Part Number |
---|
FFUC-W[600-1200/1]-H[600-2000/1] |
PFUCS-W[600-1200/1]-H[600-2000/1] |
PFUCV-W[600-1200/1]-H[600-2000/1] |
PFUCW-W[600-1200/1]-H[600-2000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Color | H (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | FACTORY FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Factory Frame Standard Units | - | 600 ~ 2000 | 600 ~ 1200 | ||
- | PAIPE FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Pipe Frame Standard Units | S (Dark Gray) | 600 ~ 2000 | 600 ~ 1200 | ||
- | PAIPE FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Pipe Frame Standard Units | V (Ivory) | 600 ~ 2000 | 600 ~ 1200 | ||
- | PAIPE FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Pipe Frame Standard Units | W (White) | 600 ~ 2000 | 600 ~ 1200 |
Loading...
Standard Unit Shape | Partition |
---|
How can we improve?
How can we improve?