Compact DC Fan Ionizers

Caution
Product Description
[Features]
• Compact fan-type construction enables installation around equipment.
[Use]
• Install around equipment where a compact fan-type ionizer is required.
Compact DC fan ionizer ENZR-B
This ultra-compact fan-type ionizer can easily be installed on a desktop or inside equipment. A single high-voltage transformer generates both positive and negative high voltage, giving stable static elimination with no risk of reverse charging.
Features and drawing
ENZR-B

Part names
① Power switch
② Power lamp
③ Cleaning lamp
④ Static elimination fan
⑤ Power connector (input)
⑥ Terminal block
⑦ Angle adjustment knob
(tack with a, fix with b)
⑧ Mounting holes
⑨ PL label
⑩ Electrode needle
Material: body case A5052P (melamine baked coating), stand SPCC (melamine baked coating), fan guard SUS304
Take care not to reverse the power polarity; this causes failure.
Part numbers and dimensions
Ordering example
| Type |
|---|
| ENZR-B |
| Item | ENZR-B |
|---|---|
| Ion generation method | DC corona discharge |
| Discharge electrode needle | Tungsten |
| Air volume | Fan speed: fixed Max. air volume: 0.65 m³/min Air velocity: 1.31 m/s (measuring distance 300 mm) |
| Alarm display / output | Alarm output Cleaning alarm, high-voltage stop Front panel LED red |
| Terminal block | DC 24 V input DC 24 V output Alarm output Ground |
| Ozone generation | 0.02 ppm or less (measuring distance 300 mm) |
| Environment | 0–40°C / 80% RH or less (no condensation) |
| Power input | DC 24 V (dedicated AC adapter or terminal block) |
| Current consumption | 220mA |
| Mass | Approx. 510 g |
The AC adapter is not included. Order ENZR-BAC separately.
The discharge electrode needle is not available as a standard part.
Not suitable for use in clean rooms.
Related parts
- Ionizer: Nozzle attachment
- Ionizer: Ionizer Fan type only AC adapter