1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Diameter Locating Pin - Shouldered, Threaded

Small Diameter Locating Pin - Shouldered, Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Small Diameter Locating Pin - Shouldered, Threaded from MISUMI.
- Insertion Guide Tip Type can be selected 4 types, Tapered, Taper R, Spherical and Flat.
- The material of pin can be selected 2 types, SK95 (SK4) Equivalent and SUS304.
- The hardness of steel pin is 50~58HRC.
- SUS304 may not be polished.
- When L=0, an undercut will be added at the neck of the thread.
- Shaft diameter can be selected up to 4 mm.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SFPNSPP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSPP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSPP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPNSPQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSPQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSPQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPNSPR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSPR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSPR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPNSQP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSQP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSQP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPNSQQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSQQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSQQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPNSQR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSQR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSQR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPNSRP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSRP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSRP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPNSRQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSRQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSRQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFPNSRR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SFPNSRR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SFPNSRR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SFSNS2-L[0-10/0.5]-P[1-4/0.1]-B[1-30/0.5]-H[2.1-7/0.1]-T[1-20/0.5]
SFSNS3-L[0-10/0.5]-P[1.5-6/0.1]-B[1-30/0.5]-H[3.1-8/0.1]-T[1-20/0.5]
SFSNS4-L[0-10/0.5]-P[2-7/0.1]-B[1-30/0.5]-H[4.1-9/0.1]-T[1-20/0.5]
SFSNT2-L[0-10/0.5]-P[1-4/0.1]-B[1-30/0.5]-H[2.1-7/0.1]-T[1-20/0.5]
SFSNT3-L[0-10/0.5]-P[1.5-6/0.1]-B[1-30/0.5]-H[3.1-8/0.1]-T[1-20/0.5]
SFSNT4-L[0-10/0.5]-P[2-7/0.1]-B[1-30/0.5]-H[4.1-9/0.1]-T[1-20/0.5]
SPPNSPP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSPP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSPP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNSPQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSPQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSPQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNSPR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSPR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSPR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNSQP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSQP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSQP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNSQQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSQQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSQQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNSQR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSQR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSQR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNSRP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSRP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSRP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNSRQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSRQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSRQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNSRR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNSRR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNSRR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTPP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTPP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTPP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTPQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTPQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTPQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTPR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTPR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTPR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTQP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTQP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTQP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTQQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTQQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTQQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTQR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTQR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTQR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTRP2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTRP3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTRP4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTRQ2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTRQ3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTRQ4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPPNTRR2-L[0-10/0.1]-P[1-4/0.01]-B[1-30/0.1]-H[2.1-7/0.01]-T[1-20/0.1]
SPPNTRR3-L[0-10/0.1]-P[1.5-6/0.01]-B[1-30/0.1]-H[3.1-8/0.01]-T[1-20/0.1]
SPPNTRR4-L[0-10/0.1]-P[2-7/0.01]-B[1-30/0.1]-H[4.1-9/0.01]-T[1-20/0.1]
SPSNS2-L[0-10/0.5]-P[1-4/0.1]-B[1-30/0.5]-H[2.1-7/0.1]-T[1-20/0.5]
SPSNS3-L[0-10/0.5]-P[1.5-6/0.1]-B[1-30/0.5]-H[3.1-8/0.1]-T[1-20/0.5]
SPSNS4-L[0-10/0.5]-P[2-7/0.1]-B[1-30/0.5]-H[4.1-9/0.1]-T[1-20/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Type Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Locating Side O.D. Tolerance Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Taper Length E
(mm)
H
(mm)
Length of Locating Side B
(mm)
T
(mm)

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 40.005/020.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 60.005/030.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 70.005/040.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 4±0.00220.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 6±0.00230.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 7±0.00240.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 40/-0.00520.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 60/-0.00530.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 70/-0.00540.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 40.005/02±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 60.005/03±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 70.005/04±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 4±0.0022±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 6±0.0023±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 7±0.0024±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 40/-0.0052±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 60/-0.0053±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 70/-0.0054±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 40.005/020/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 60.005/030/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 70.005/040/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 4±0.00220/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 6±0.00230/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 7±0.00240/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 40/-0.00520/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 60/-0.00530/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 70/-0.00540/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041 ~ 40/-0.0120/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3041.5 ~ 60/-0.0130/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatNot Provided[Stainless Steel] SUS3042 ~ 70/-0.0140/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)1 ~ 40/-0.0120/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)1.5 ~ 60/-0.0130/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10FlatDirectly Quenching[Steel] SK95(SK4)2 ~ 70/-0.0140/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 40.005/020.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 60.005/030.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 70.005/040.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 4±0.00220.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 6±0.00230.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 7±0.00240.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 40/-0.00520.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 60/-0.00530.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 70/-0.00540.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 40.005/02±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 60.005/03±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 70.005/04±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 4±0.0022±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 6±0.0023±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 7±0.0024±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 40/-0.0052±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 60/-0.0053±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 70/-0.0054±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 40.005/020/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 60.005/030/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 70.005/040/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 4±0.00220/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 6±0.00230/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 7±0.00240/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 40/-0.00520/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 60/-0.00530/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 70/-0.00540/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 40.005/020.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 60.005/030.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 70.005/040.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 4±0.00220.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 6±0.00230.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 7±0.00240.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 40/-0.00520.005/00 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 60/-0.00530.005/00 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 70/-0.00540.005/00 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 40.005/02±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 60.005/03±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 70.005/04±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 4±0.0022±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 6±0.0023±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 7±0.0024±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 40/-0.0052±0.0020 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 60/-0.0053±0.0020 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 70/-0.0054±0.0020 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 40.005/020/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 60.005/030/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 70.005/040/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 4±0.00220/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 6±0.00230/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 7±0.00240/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1 ~ 40/-0.00520/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)1.5 ~ 60/-0.00530/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalDirectly Quenching[Steel] SK95(SK4)2 ~ 70/-0.00540/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041 ~ 40/-0.0120/-0.0050 ~ 10-2.1 ~ 71 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3041.5 ~ 60/-0.0130/-0.0050 ~ 10-3.1 ~ 81 ~ 301 ~ 20

-

LOCATINGPIN 1 Piece(s) 7 Day(s) 10SphericalNot Provided[Stainless Steel] SUS3042 ~ 70/-0.0140/-0.0050 ~ 10-4.1 ~ 91 ~ 301 ~ 20

Loading...

Basic Information

Basic Shape Shouldered Insertion Guide Tip Shape Round Insertion Guide Specifications Not Provided
Mounting Side Shape Threaded Surface Treatment Not Provided

MISUMI Unit Example related to this product