(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
! Be sure to select a motor manufacturer.
Select part number to Order Now/ Add to Cart
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Part Number |
---|
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-SA200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-T100-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSJA-[50-300/10]-[220-600/5]-6-TA[100,110,115,200,220]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width/Belt Pitch B (mm) | Conveyance Length | Belt Specification (Standard Belts) | Belt Specifications | Gearhead Reduction Ratio | Motor Output (W) | Motor Type | Motor Voltage (No Motor) | Motor Voltage S (3-Phase) * For Japan (V) | Motor Voltage SA (3-Phase) * International (V) | Motor Voltage T (Single Phase) * For Japan (V) | Motor Voltage TA (Single Phase) * International (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Electronic Parts Transfer | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | No Belt [J] | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Non-adhesive | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Oil Resistant | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | No Motor [NV] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Electronic Parts Transfer | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | No Belt [J] | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Non-adhesive | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Oil Resistant | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Electronic Parts Transfer | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | No Belt [J] | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Non-adhesive | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Oil Resistant | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | 200 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Electronic Parts Transfer | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | No Belt [J] | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Non-adhesive | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Oil Resistant | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | 100 | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Electronic Parts Transfer | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | No Belt [J] | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Non-adhesive | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | Oil Resistant | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | - | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For Sliding | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 10 Day(s) | 50 ~ 300 | 220 ~ 600 | For General Use | - | 12.5 / 50 / 150 / No Gear Heads [NH] | 6 | Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM] | - | - | - | - | 100 ~ 220 |
Loading...
Drive Module Position | Center Drive | Belt Type | Flat Belt | Meandering Prevention | With Meandering Prevention Crosspiece |
---|---|---|---|---|---|
Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 30 | Reverse Switch Option | Not Provided |
How can we improve?
How can we improve?