(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
! Be sure to select a motor manufacturer.
! When selecting Alteration for Stands, [NA] or [WA], be sure to specify any values for Stand Height [H] and Stand Width [P], [PN].
Select part number to Order Now/ Add to Cart
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Part Number |
---|
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-BW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-DG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-DS-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-F-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GSN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HBG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HBN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HBW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HY-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KWN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NGN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NS-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NSN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NWN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OH-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-ON-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PWN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-NV-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-BW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-DG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-DS-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-F-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GSN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HBG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HBN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HBW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HH-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-HY-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-J-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KSB-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-KWN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-LW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-N-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NB-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NBG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NGN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NS-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NSN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-NWN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-O-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OH-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-ON-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-OW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHB-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PHN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-PWN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-S-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-S200-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-W-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-BW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-D-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-DG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-DS-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-F-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-G-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GG-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GSN-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-GW-[A,B,C,R] |
CVSE-[100-500/100]-[440-6000/5]-[60,90]-SA[200,220,230]-[IM,INVM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-H-[A,B,C,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width/Belt Pitch B (mm) | Conveyance Length | Belt Specification (Standard Belts) | Gearhead Reduction Ratio | Motor Output (W) | Motor Type | Motor Voltage S (3-Phase) * For Japan (V) | Motor Voltage SA (3-Phase) * International (V) | Motor Voltage T (Single Phase) * For Japan (V) | Motor Voltage TA (Single Phase) * International (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Electronic Parts Transfer | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Food Transfer | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Sliding | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For General Use | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | Non-adhesive | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | Oil Resistant | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Sliding | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For General Use | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Electronic Parts Transfer | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Food Transfer | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Sliding | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For General Use | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | Non-adhesive | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | Oil Resistant | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Sliding | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For General Use | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | 200 | - | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Electronic Parts Transfer | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Food Transfer | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For Sliding | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | - | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - | ||
- | MINIATURE CONVEYOR | 1 Piece(s) | 12 Day(s) | 100 ~ 500 | 440 ~ 6000 | For General Use | 5 ~ 180 | 60 ~ 90 | Induction Motor [IM] / Variable Speed Motor [SCM] | - | 200 ~ 230 | - | - |
Loading...
Drive Module Position | Head Drive | Belt Type | Flat Belt | Meandering Prevention | Pulley crowned for meandering prevention |
---|---|---|---|---|---|
Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 60 | Reverse Switch Option | Not Provided |
How can we improve?
How can we improve?