Side Caster Mounting Plate

Brand :
MISUMI
Caution
Product Description
[Features]
• Fixed-type side caster mounting plate with flexible mounting holes, helping match the plate to the required mounting arrangement.
• ADC12 material with baked finish options in silver or black.
[Use]
• For mounting a caster or adjuster pad to a compatible single-groove frame.
Dimensions and specifications
CPHAL (silver)CPHALB (black)

[ ! ] Hole arrangement varies depending on the model.
| Type | [M]Material | [S] Surface Treatment |
| CPHAL | ADC12 | Baked finish (silver) |
| CPHALB | Baked finish (black) |
Example
Caster installation Installing the adjuster pad
