1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shafts -One End Two Female Thread Holes Type-

Shafts -One End Two Female Thread Holes Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSSFDJ15-[25-750/1]-W[5-14/1]-N[4,​5,​6,​8,​10,​12]
PSSFDJ16-[30-800/1]-W[5-15/1]-N[4,​5,​6,​8,​10,​12]
PSSFDJ18-[30-900/1]-W[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSSFDJ20-[30-1000/1]-W[5-19/1]-N[4,​5,​6,​8,​10,​12]
PSSFDJ25-[35-1200/1]-W[5-24/1]-N[4,​5,​6,​8,​10,​12]
PSSFDJ30-[35-1500/1]-W[5-29/1]-N[4,​5,​6,​8,​10,​12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft End Type B
(mm)
Tapped (Coarse) [N]
(mm)
W
(mm)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C EquivalentHard Chrome Plating1525 ~ 750Solid-4 ~ 125 ~ 14

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C EquivalentHard Chrome Plating1630 ~ 800Solid-4 ~ 125 ~ 15

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C EquivalentHard Chrome Plating1830 ~ 900Solid-4 ~ 125 ~ 17

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C EquivalentHard Chrome Plating2030 ~ 1000Solid-4 ~ 125 ~ 19

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C EquivalentHard Chrome Plating2535 ~ 1200Solid-4 ~ 125 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS440C EquivalentHard Chrome Plating3035 ~ 1500Solid-4 ~ 125 ~ 29

Loading...

  1. 1

Basic Information

Basic Shape Solid End Shape (Left) No Machining End Shape (Right) Tapped Hole
Shaft End Perpendicularity Perpendicularity (0.2) Heat Treatment Induction Hardened Shaft Fit Tolerance g6
Hardness Induction Hardened (58HRC~)