Precision Pivot Pins - Tapped Ends

Brand :
MISUMI
Caution
Product Description
[Applications]Use it as a shaft for rollers. [Material / Surface Treatment]You can choose S45C equivalent / black oxide coating, or SUS304/none.
Roller pins: tapped type
Use these pins as shafts for rollers. Both ends are tapped, and two retaining rings are included. Choose S45C equivalent with black oxide (CNPP) or SUS304 (SCNPP), then D, L and F.
Features and drawing

- L tolerance conforms to JIS B 0405 class m.
| Type | Material | Surface treatment | Accessories | |
|---|---|---|---|---|
| CNPP | S45C equivalent | Black oxide | 2 retaining rings* | Spring steel |
| SCNPP | SUS304 | - | SUS304 | |
Part numbers and dimensions
Ordering example
| Type | - | L | - | F |
|---|---|---|---|---|
| CNPP20 | - | 80 | - | F60 |
| SF-CNPP20 | - | 80 | - | F60 |
| D tolerance (g6) | |
|---|---|
| 8, 10 | -0.005 -0.014 |
| 12–16 | -0.006 -0.017 |
| 20, 25 | -0.007 -0.020 |
| Type | 1 mm increments | M (coarse) | d | Tolerance | m | Tolerance | Supplied retaining rings | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | D | L | F | Shape | JIS nominal size | Spring steel | SUS304 | |||||
| CNPP SCNPP | 8 | 14–100 | 10–96 | M4 | 7 | + 0.09 0 | 0.9 | + 0.1 0 | Type E | No. 7 | NETW7 | NETWS7 |
| 10 | 20–100 | 15–95 | M6 | 9.6 | 0 - 0.09 | 1.2 | + 0.14 0 | Type C | No. 10 | STWN10 | STWN10 | |
| 12 | 20–200 | 15–195 | 11.5 | 0 - 0.11 | No. 12 | STWN12 | STWN12 | |||||
| 13 | 30–200 | 25–195 | M8 | 12.4 | No. 13 | STWN13 | STWN13 | |||||
| 14 | 13.4 | No. 14 | STWN14 | STWN14 | ||||||||
| 15 | 14.3 | No. 15 | STWN15 | STWN15 | ||||||||
| 16 | 35–200 | 30–195 | M10 | 15.2 | No. 16 | STWN16 | STWN16 | |||||
| 20 | M12 | 19 | 0- 0.21 | 1.4 | No. 20 | STWN20 | STWN20 | |||||
| 25 | M16 | 23.9 | No. 25 | STWN25 | STWN25 | |||||||
- F ≤ L-(2+2m)
Application examples
