Stoppers for Linear Bushings

Caution
Product Description
Stoppers for Linear Bushings
These are Stoppers for linear bushing installation in a housing. They provide a variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.) : 5 and 30
● Stopper plates enable flexible design without regard to housing lengths
● Stopper plates allow linear bushing and shaft to be installed close to its end face
● Thickness (mm.): 1.0, 1.2 and 1.5
● Material: SUS304
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Stopper plates for linear bushings
Stopper plates that hold linear bushings in place. Made of SUS304 equivalent, 1.0, 1.2 or 1.5 mm thick, for shaft diameters of 5 to 30 mm. Not compatible with compact linear bushings.
Part numbers and dimensions
Ordering example
| Type |
|---|
| LMST16 |
| Type | Outer dimensions | Mounting dimensions | Reference dimensions | Mass (g) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | dr | D1 | W | H | B | t | d | P | h | D | F | G | |
| LMST | 5 | 9.6 | 14 | 13 | 12 | 1.0 | 3.4 | 6 | 9 | 10 | 11.5 | 3.5 | 0.9 |
| 6 | 11.5 | 14 | 13 | 10 | 12 | 15.15 | 3.85 | ||||||
| 8 | 14.3 | 16 | 16 | 15 | 8 | 12 | 15 | 19.65 | 4.35 | 1.2 | |||
| 10 | 18 | 18 | 13 | 1.2 | 14 | 19 | 24.2 | 4.8 | 1.3 | ||||
| 12 | 20 | 19 | 12.5 | 15 | 21 | 25.2 | |||||||
| 13 | 22 | 20 | 12 | 16 | 23 | 26.2 | 5.8 | ||||||
| 16 | 27 | 20 | 25 | 15.5 | 1.5 | 4.5 | 10 | 20 | 28 | 30.15 | 6.85 | 2.6 | |
| 20 | 30.5 | 27 | 15 | 22 | 32 | 34.65 | 7.35 | ||||||
| 25 | 38 | 31 | 14.5 | 26 | 40 | 48.15 | 10.85 | ||||||
| 30 | 43 | 34 | 29 | 45 | 52.4 | 11.6 | |||||||
Application examples
- Design without worrying about the holder length.
- Linear bushings and shafts can be used close to the end face.
- Can also be used as a retaining lid for linear bushings.