1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) (Part Number)

ROLLERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 371.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • (Catalog Correction) There is an incorrect description regarding outside diameter in FA catalog .(Incorrect)dimension:29.0 -> (Correct) 28.9).

Product Description

Are lighter than roller conveyors and thus, can be installed in various locations.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CROCU27
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

฿ 8,411.25

ROLLERS 1 Piece(s) Available 5 Day(s) 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.594327Not Provided

Loading...

  1. 1

Basic Information

Conveyance Type Straight Type Wheel Conveyor Main Body Application For Light Item Conveying / For Medium Load
Frame Shape Inward Bent Specifications Standard

Please check the type/dimensions/specifications of the part CROCU27 in the Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) series.

Products with similar specification

Part Number
CROCU13
CROCU14
CROCU15
CROCU28
CROCU29
CROCU3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

฿ 4,143.75

1 Piece(s) Available 5 Day(s) 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.545313Not Provided

฿ 4,447.50

1 Piece(s) Available 5 Day(s) 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.548814Not Provided

฿ 4,747.50

1 Piece(s) Available 5 Day(s) 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.552315Not Provided

฿ 8,715.00

1 Piece(s) Available 5 Day(s) 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.597828Not Provided

฿ 9,015.00

1 Piece(s) Available 5 Day(s) 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.5101329Not Provided

฿ 1,095.00

1 Piece(s) Available 5 Day(s) 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.51033Not Provided

MISUMI Unit Example related to this product