(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Are lighter than roller conveyors and thus, can be installed in various locations.
Part Number |
---|
CROCU20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wheel Surface Material | Wheel Width W (mm) | Allowable Load for Wheel (per pc.) (kgf) | Wheel Outer Dia. d (mm) | Wheel Pitch P (mm) | Wheel Surface Treatment | Frame Material | Frame Surface Treatment | External Height h (mm) | Conveyance Length L (mm) | Number of Wheels | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,273.75 | ROLLERS | 1 Piece(s) | Available | 5 Day(s) | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 698 | 20 | Not Provided |
Loading...
Conveyance Type | Straight | Type | Wheel Conveyor Main Body | Application | For Light Item Conveying / For Medium Load |
---|---|---|---|---|---|
Frame Shape | Inward Bent | Specifications | Standard |
Please check the type/dimensions/specifications of the part CROCU20 in the Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) series.
Part Number |
---|
CROCU13 |
CROCU14 |
CROCU15 |
CROCU21 |
CROCU22 |
CROCU23 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Wheel Surface Material | Wheel Width W (mm) | Allowable Load for Wheel (per pc.) (kgf) | Wheel Outer Dia. d (mm) | Wheel Pitch P (mm) | Wheel Surface Treatment | Frame Material | Frame Surface Treatment | External Height h (mm) | Conveyance Length L (mm) | Number of Wheels | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,143.75 | 1 Piece(s) | Available | 5 Day(s) | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 453 | 13 | Not Provided | |
฿ 4,447.50 | 1 Piece(s) | Available | 5 Day(s) | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 488 | 14 | Not Provided | |
฿ 4,747.50 | 1 Piece(s) | Available | 5 Day(s) | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 523 | 15 | Not Provided | |
฿ 6,573.75 | 1 Piece(s) | Available | 5 Day(s) | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 733 | 21 | Not Provided | |
฿ 6,881.25 | 1 Piece(s) | Available | 5 Day(s) | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 768 | 22 | Not Provided | |
฿ 7,185.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 803 | 23 | Not Provided |
How can we improve?
How can we improve?