Turnbuckle Parts for Chain Tightening, Standard Type/Long Type

Caution
Product Description
[Features]
• Turnbuckle components are individually selectable.
• Standard and long types allow selection according to the required length.
• Carbon steel and stainless steel variants support material-based selection.
[Use]
• Connect chain ends to adjust tension or suspend a workpiece.
Turnbuckle parts for chain tightening: standard and long types
Turnbuckle components can be purchased individually. Choose the standard type (right- or left-hand thread, steel or stainless) or the long type (right-hand thread), then the roller chain nominal size.
Features and drawing

| Type | Part | Material | Surface treatment | Hardness | ||
|---|---|---|---|---|---|---|
| Standard type | Long type | |||||
| Right-hand thread | Left-hand thread | Right-hand thread | ||||
| SRC-R | SRC-L | LSRC-R | Body | S45C | Black oxide | 35–40HRC |
| Nut | SS400 | - | ||||
| SRCS-R | SRCS-L | - | Body | SUS303 equivalent | - | - |
| Nut | SUS304 equivalent | |||||
Part numbers and dimensions
Ordering example
| Type |
|---|
| SRC-R40 |
| HSB-R8 |
| SJN10 |
Standard type
| Type | M (coarse) | L1 | L2 | L | C | D | B1 | B2 | H | Max. load (kN) | Mass (g) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Applicable roller chain nominal size | SRC-R, L | SRCS-R, L | |||||||||||
| SRC-R SRC-L SRCS-R SRCS-L | (right-hand thread) (left-hand thread) (stainless steel, right-hand thread) (stainless steel, left-hand thread) | 15 | 3 | 10 | 12 | 20.6 | 2.2 | 1.7 | 3.4 | 6 | 1.8 | 0.44 | - | 2.8 |
| *25 | 4 | 16.5 | 18 | 28.2 | 3 | 2.4 | 4.8 | 7 | 2.4 | 0.78 | 0.68 | 5 | ||
| *35 | 6 | 23.5 | 25 | 40 | 4.5 | 3.7 | 7.4 | 10 | 3.6 | 1.96 | 1.57 | 12 | ||
| *40 | 8 | 31 | 33 | 52.5 | 6 | 4 | 11.2 | 13 | 5 | 3.53 | 2.84 | 30 | ||
| *50 | 10 | 39 | 41 | 65 | 7.5 | 5.2 | 13.8 | 17 | 6 | 5.68 | 4.51 | 60 | ||
| 60 | 12 | 47 | 49 | 78 | 9 | 6 | 17.8 | 19 | 7 | 8.23 | 6.57 | 100 | ||
| 80 | 16 | 57 | 60 | 98 | 12 | 8 | 22.6 | 24 | 10 | 15.4 | 12.3 | 210 | ||
- SRCS-R has no nominal size 15. SRCS-L is available in sizes marked * only.
Long type
| Type | M (coarse) | L1 | L2 | L | C | D | B1 | B2 | H | Maximum load (kN) | Mass (g) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Applicable roller chain nominal size | |||||||||||
| LSRC-R (right-hand thread) | 25 | 6 | 35 | 38 | 48.2 | 3 | 2.4 | 4.8 | 7 | 3.6 | 1.96 | 11 |
| 35 | 8 | 50 | 54 | 69 | 4.5 | 3.7 | 7.4 | 10 | 5 | 3.53 | 27 | |
| 40 | 10 | 60 | 64.5 | 84 | 6 | 4 | 11.2 | 13 | 6 | 5.68 | 56 | |
| 50 | 12 | 65 | 71 | 95 | 7.5 | 5.2 | 13.8 | 17 | 7 | 8.23 | 94 | |
| 60 | 16 | 100 | 106 | 135 | 9 | 6 | 17.8 | 19 | 10 | 15.4 | 218 | |
| 80 | 20 | 119 | 127 | 165 | 12 | 8 | 22.6 | 24 | 12 | 26.1 | 414 | |
- Also check the allowable tension of the chain used with it.