1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Rubber Sheets/Sheet/Roll Type

Antistatic Rubber Sheets/Sheet/Roll Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The smooth textured surface reduces the reflection of light. A roll type is also available.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RBDLG2-[50-1000/10]-[50-1000/10]
RBDLGR2-1000-50
RBDLGR2-1000-100
RBDLGR2-100-50
RBDLGR2-100-100
RBDLGR2-200-50
RBDLGR2-200-100
RBDLGR2-300-50
RBDLGR2-300-100
RBDLGR2-500-50
RBDLGR2-500-100
RBDLGT2-[50-1000/10]-[50-1000/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdhesive Type Sheet Type Width B
(cm)
Width A
(cm)
Width A (Sheet Type)
(mm)
Width B (Sheet Type)
(mm)

-

Antistatic rubber sheet 1 Piece(s) 5 Day(s) 10Standard TypeSheet Type--50 ~ 100050 ~ 1000

฿ 10,228.40

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type501000--

฿ 18,190.90

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type1001000--

฿ 1,565.20

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type50100--

฿ 2,784.60

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type100100--

฿ 2,802.80

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type50200--

฿ 4,995.90

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type100200--

฿ 3,994.90

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type50300--

฿ 7,107.10

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type100300--

฿ 6,242.60

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type50500--

฿ 11,138.40

ANTISTATIC SUPPLIES 1 Piece(s) Available 3 Day(s) 10Standard TypeRolled Type100500--

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Adhesive TypeSheet Type--50 ~ 100050 ~ 1000

Loading...

  1. 1

Basic Information

Body Material Conductive NBR Nitrile Rubber With or w/o Adhesives Adhesive Type Color (Front) Green
Color (Back) Black Type Antistatic Rubber Sheets T(mm) 2

MISUMI Unit Example related to this product