(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat resistant temperature 150 degrees. Excellent heat insulation and soundproofing properties.
Part Number |
---|
BASO5-[50-1000/1]-[50-1000/1] |
BASO10-[50-1000/1]-[50-1000/1] |
BASO20-[50-1000/1]-[50-1000/1] |
BASOS5-[50-1000/1]-[50-1000/1] |
BASOS10-[50-1000/1]-[50-1000/1] |
BASOS20-[50-1000/1]-[50-1000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width A (mm) | Thickness T (mm) | Length B (mm) | With or Without Adhesive |
---|---|---|---|---|---|---|---|---|---|---|
- | INSULATOR | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 1000 | 5 | 50 ~ 1000 | Without Adhesive | ||
- | INSULATOR | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 1000 | 10 | 50 ~ 1000 | Without Adhesive | ||
- | INSULATOR | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 1000 | 20 | 50 ~ 1000 | Without Adhesive | ||
- | INSULATOR | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 1000 | 5 | 50 ~ 1000 | With Adhesive | ||
- | INSULATOR | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 1000 | 10 | 50 ~ 1000 | With Adhesive | ||
- | INSULATOR | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 1000 | 20 | 50 ~ 1000 | With Adhesive |
Loading...
Grade, Type | Melamine Plastic Foam | Material | Sponge | Color | Light Gray |
---|---|---|---|---|---|
Hole Machining | No Drilling Alteration |
How can we improve?
How can we improve?