(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for simple positioning. Built-in speed increase mechanism enables feeding 2.5 times faster than conventional methods.
Part Number |
---|
KUEHS20-A-L-[320,370,420,470] |
KUEHS20-A-R-[320,370,420,470] |
KUEHS20-B-L-[320,370,420,470] |
KUEHS20-B-R-[320,370,420,470] |
KUEHS20-C-L-[320,370,420,470] |
KUEHS20-C-R-[320,370,420,470] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handwheel Type | Handwheel Orientation | Frame Height [H] (mm) |
---|---|---|---|---|---|---|---|---|
- | MANUALLY OPERATED UNITS | 1 Piece(s) | 10 Day(s) | A (Plastic Offset Handwheel) | L (Left Side Mount) | 320 ~ 470 | ||
- | MANUALLY OPERATED UNITS | 1 Piece(s) | 10 Day(s) | A (Plastic Offset Handwheel) | R (Right Side Mount) | 320 ~ 470 | ||
- | MANUALLY OPERATED UNITS | 1 Piece(s) | 10 Day(s) | B (Plastic Offset Handwheel Folding Type) | L (Left Side Mount) | 320 ~ 470 | ||
- | MANUALLY OPERATED UNITS | 1 Piece(s) | 10 Day(s) | B (Plastic Offset Handwheel Folding Type) | R (Right Side Mount) | 320 ~ 470 | ||
- | MANUALLY OPERATED UNITS | 1 Piece(s) | 10 Day(s) | C (5-Spoke Handwheel) | L (Left Side Mount) | 320 ~ 470 | ||
- | MANUALLY OPERATED UNITS | 1 Piece(s) | 10 Day(s) | C (5-Spoke Handwheel) | R (Right Side Mount) | 320 ~ 470 |
Loading...
Load Capacity (Range)(N) | 50.1~100 | Feeding Method | Knob | Table Size (Length) L(mm) | 100 |
---|---|---|---|---|---|
Table Size (Width) W(mm) | 150 | Table Material | A6063 | Table Surface Treatment | Clear Anodize |
Thread Dia.(mm) | 20 |
How can we improve?
How can we improve?