Tabletop Leveling Mounts/Grip Type

Brand :
MISUMI

Caution

    Product Description

    - Tabletop Leveling Mounts/Grip Type
    - Product type: Mounting.
    - The part number is NFBG.
    - Main Body Material: Polyacetal plastic.
    - Bottom Material: Elastomer rubber.
    - Thread Material is SWCH steel.
    - Thread Surface Treatment: Trivalent Chromate solution.
    - Nominal of Thread size (M): 6, 8 and 10 (Coarse).
    - Grip Body Color: Black and white.
    - Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
    - The product with a leveling function. Less slippery than the existing products.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat