(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters Electrically Conductive - Steel Type
These casters, which come with an anti-static wheel, are commonly used in electronic industrial. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 85, 93, 122, 132 ,168 and 190
- Allowable Load Minimum / Maximum (daN) : 30 and 180
- Wheel Diameter (mm.) : 50, 65, 75, 100, 125 and 150
- Wheel Width (mm.) : 20, 25, 26, 29, 32 and 40
- Material:
Wheel - Electrically Conductive Rubber (Black), Rubber (Black), Urethane (Gray) and Nylon (White)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CRJDG75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 341.25 | CASTERS | 1 Piece(s) | Same day | 10 | Swivel Type | 93 | [Antistatic] Electrical Conductivity | 35.01~80.00 | Not Provided | 60 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 55 | 42 | 70 | 58 | 75 | 25 | Light Load | Not Provided |
Loading...
Please check the type/dimensions/specifications of the part CRJDG75 in the Casters Electrically Conductive - Steel Type series.
Part Number |
---|
CRJDG100 |
CRJDG50 |
CRJDG65 |
CRKDG100 |
CRKDG50 |
CRKDG65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 518.70 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 122 | [Antistatic] Electrical Conductivity | 35.01~80.00 | Not Provided | 50 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 82 | 40 | 100 | 58 | 100 | 25 | Light Load | Not Provided | |
฿ 177.45 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 65 | [Antistatic] Electrical Conductivity | ~35.00 | Not Provided | 30 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 56 | 28 | 70 | 42 | 50 | 20 | Light Load | Not Provided | |
฿ 295.75 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 85 | [Antistatic] Electrical Conductivity | 35.01~80.00 | Not Provided | 50 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 55 | 42 | 70 | 58 | 65 | 25 | Light Load | Not Provided | |
฿ 473.20 | 1 Piece(s) | Same day | 10 | Fixed Type | 122 | [Antistatic] Electrical Conductivity | 35.01~80.00 | Not Provided | 50 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 82 | 40 | 100 | 58 | 100 | 25 | Light Load | Not Provided | ||
฿ 159.25 | 1 Piece(s) | Same day | 10 | Fixed Type | 65 | [Antistatic] Electrical Conductivity | ~35.00 | Not Provided | 30 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 56 | 28 | 70 | 42 | 50 | 20 | Light Load | Not Provided | ||
฿ 241.15 | 1 Piece(s) | Available | Same day | 10 | Fixed Type | 85 | [Antistatic] Electrical Conductivity | 35.01~80.00 | Not Provided | 50 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 55 | 28 | 70 | 47 | 65 | 25 | Light Load | Not Provided |
How can we improve?
How can we improve?