Proximity sensor with built-in amplifier, heat-resistant type

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Proximity Sensors
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw type
● Thread Size: M8, M12 and M18
● Detection Distance (mm.) : 2, 3 and 5
● Electrical output : NPN N.O
● Operating Temperature (°C) :
PSHM8 - 0 to 140
PSHM12 - 0 to 150
PSHM18 - 0 to 180
● Material : Housing - Stainless steel SUS303
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Heat-Resistant Proximity Sensors - PSHM

Compact heat-resistant proximity sensors with built-in amplifiers for direct connection to controls. Select the detection distance, M×P, output type and metal-free zone for the selected model.

Material and surface treatment

MaterialAccessories
Case: SUS3032 hex nuts
Hex nut dimensions (mm)
M8: thickness 4, width across flats 13
M12: thickness 4, width across flats 17
M18: thickness 4, width across flats 24

Part numbers and dimensions

Ordering example

Type
PSHM12
TypeSensing distance
(mm)
M×P
(fine)
L1L2L3dOutput typeAmbient temperature range
TypeM
PSHM828×1.05560-5NPN N.O.0°C–+140°C
12312×1.049565950°C–+150°C
18518×1.060707630°C–+180°C

Not for use at temperatures below 0°C.

Specifications

TypeHeat-resistant type
TypePSHM8PSHM12PSHM18
SizeM8M12M18
Sensing distance2mm3mm5mm
Output type / operation modeNPN / N.O. (normally open)
Power supplyDC (3-wire)
Cableφ5
Silicone, 2 m
φ3
Fluororesin, 2 m
Sensing head structure
(how to use)
Shielded type
(can be embedded)
ObjectMetals in general
Correction factor relative to iron (FE360) = 1 (reference)
Aluminum: 0.25 (M12: 0.2, M8: 0); copper: 0.2 (M12: 0.15, M8: 0)
Brass: 0.35 (M12: 0.15, M8: 0.25); stainless steel: 0.7 (M12: 0.65, M8: 0.6)
Differential travel3–15% of effective sensing distance Sr2–20% of effective sensing distance Sr
Supply voltage range10–30V DC
Output current120mA(≤100°C)120mA(≤100°C)150mA
80mA(>100°C)70mA(>100°C)
No-load supply currentMax. 10 mA
Max. response frequency600Hz500Hz400Hz
Ambient temperature range0–+140°C0–+150°C0–+180°C
LED operation indicator-
ProtectionIP67
Built-in protection circuitShort-circuit protection, overload protection
Reverse polarity protection, surge protection
EMC protection, power-on reset
Case materialSUS303
Tightening torque (N·m)41020
Features1. Compact heat-resistant proximity sensor.
2. Built-in amplifier for direct connection to control equipment.
3. Rugged stainless steel case.

Overview and specifications

Effect of surrounding metal: metal in the metal-free zone around the sensor affects its magnetic field and may cause false detection or a shorter sensing distance.

Install it away from metal, referring to the metal-free zone table below.

Mounting (within 10% change of Sr)

Heat-Resistant Proximity Sensors - PSHM

Metal-free zone dimensions

Typeabc
PSHM86106
PSHM129209
PSHM18143015
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat