1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Belt Conveyor Full Belt Type - Head Drive, 3-Groove Frame

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Items with L Length longer than 2,000mm will be treated as special delivery from 01/11/2019,
    and cost 8,120 THB is added in each product for the delivery fee.
    For items L length under 2,000mm will not have any price increase.

Product Description

Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-BW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-D-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-DG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-DS-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-F-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-G-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GSN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-H-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HBG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HBN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HBW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HH-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HY-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-J-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-KSB-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-KW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-KWN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-LG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-LW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-N-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NB-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NBG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NGN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NS-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NSN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NWN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-O-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-OG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-OH-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-ON-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-OW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-PHB-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-PHN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-PWN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-S-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-NV-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-W-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-BW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-D-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-DG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-DS-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-F-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-G-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GSN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-H-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HBG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HBN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HBW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HH-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-HY-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-J-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-KSB-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-KW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-KWN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-LG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-LW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-N-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NB-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NBG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NGN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NS-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NSN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-NWN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-O-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-OG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-OH-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-ON-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-OW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-PHB-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-PHN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-PWN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-S-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-S200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-W-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-BW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-D-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-DG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-DS-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-F-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-G-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GG-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GSN-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-GW-[A,​B,​C,​R]
CVSFB-[60-300/10]-[320-2000/5]-6-SA200-[IM,​NM,​SCM]-[12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-H-[A,​B,​C,​R]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Width/Belt Pitch B
(mm)
Conveyance Length Belt Specification (Standard Belts) Belt Specifications Gearhead Reduction Ratio Motor Output
(W)
Motor Type Motor Voltage (No Motor) Motor Voltage S (3-Phase) * For Japan
(V)
Motor Voltage SA (3-Phase) * International
(V)
Motor Voltage T (Single Phase) * For Japan
(V)
Motor Voltage TA (Single Phase) * International
(V)

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Electronic Parts Transfer-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Food Transfer-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Sliding-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000-For General Use12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000-No Belt [J]12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000Non-adhesive-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000Oil Resistant-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Sliding-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For General Use-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]No Motor [NV]----

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Electronic Parts Transfer-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Food Transfer-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Sliding-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000-For General Use12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000-No Belt [J]12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000Non-adhesive-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000Oil Resistant-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Sliding-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For General Use-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]-200---

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Electronic Parts Transfer-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Food Transfer-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000For Sliding-12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000--12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

-

MINIATURE CONVEYOR 1 Piece(s) 10 Day(s) 60 ~ 300320 ~ 2000-For General Use12.5 / 50 / 150 / No Gear Heads [NH]6Induction Motor [IM] / No Motor [NM] / Variable Speed Motor [SCM]--200--

Loading...

Basic Information

Drive Module Position Head Drive Belt Type Flat Belt Meandering Prevention Pulley crowned for meandering prevention
Features Full Belt Tail Roller Dia. D (Tail Transfer Part R)(mm) 50 Drive Roller Dia.(mm) 50
Reverse Switch Option Not Provided

MISUMI Unit Example related to this product