1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump Diaphragm Type, DAMP

VACUUM PUMPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vacuum Pump Diaphragm Type, DAMP
  • Vacuum Pump Diaphragm Type, DAMP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,873.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A dry vacuum pump diaphragm type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
DAMP40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,873.59

VACUUM PUMPS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Vacuum Pump Dry Type Category Diaphragm-type Suction Flow Rate (at 50Hz)(l/min) 40
Suction Flow Rate (at 60Hz)(l/min) 46 Power Supply AC Voltage (V) 100
Operating Environment Standard Gas Contact Part Surface Treatment No Additional Function No
Power Consumption(W) 60 Pressure Obtained(Pa) 1.99x104

Please check the type/dimensions/specifications of the part DAMP40 in the Vacuum Pump Diaphragm Type, DAMP series.