1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fittings for Vacuum Plumbing/NW Flanged x Stainless Steel Pipe/Single Nozzle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Type with SUS pipe welded to NW flange. [Additional size] No. 50 is now available.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FRNWBA16-[6,​6.35,​8,​9.53]
FRNWBA25-[6,​6.35,​8,​9.53,​10]
FRNWBA40-[6.35,​8,​9.53,​10]
FRNWBAL16-[6,​6.35,​8,​9.53]-[30-100/5]
FRNWBAL25-[6,​6.35,​8,​9.53,​10]-[30-100/5]
FRNWBAL40-[6.35,​8,​9.53,​10]-[30-100/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFlange Size (Nominal) Type L Dimension Configurable
(mm)
Stainless Steel Pipe O.D. [D]

-

VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 1016L Dimension Standard-6 ~ 9.53

-

VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 1025L Dimension Standard-6 ~ 10

-

VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 1040L Dimension Standard-6.35 ~ 10

-

VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 1016L Dimension Configurable30 ~ 1006 ~ 9.53

-

VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 1025L Dimension Configurable30 ~ 1006 ~ 10

-

VACUUM COMPONENTS 1 Piece(s) 7 Day(s) 1040L Dimension Configurable30 ~ 1006.35 ~ 10

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type NW Flange ×SUS Pipe-Single side Material SUS304