1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sanitary Pipe Fittings/Both Ends Weld-On Reducing Tees

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,729.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·More variations of fittings are available. · Stainless steel.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SNWTD1.5S-1S
SNWTD2S-1S
SNWTD2S-1.5S
SNWTD2.5S-1.5S
SNWTD2.5S-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal O.D. D Range Nominal
(Ø)
Inner Dia. d (d1)
(Ø)
Nominal O.D. 2

฿ 1,729.00

SANITARY FITTING 1 Piece(s) 5 Day(s) 101.0S~2.0S1.5S35.71.0S

฿ 2,138.50

SANITARY FITTING 1 Piece(s) 5 Day(s) 101.0S~2.0S2.0S47.81.0S

฿ 2,206.75

SANITARY FITTING 1 Piece(s) 5 Day(s) 101.0S~2.0S2.0S47.81.5S

฿ 3,048.50

SANITARY FITTING 1 Piece(s) 5 Day(s) 102.5S~4.5S2.5S59.51.5S

฿ 3,139.50

SANITARY FITTING 1 Piece(s) 5 Day(s) 102.5S~4.5S2.5S59.52.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tees Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Weld-On Fitting Material SUS304 Dia., Center Unequal Dia., Concentric
Surface Finish Inner and Outer Surface Grinding Combination of Tee and Cross at Connecting Part (A-B-C) Common for All Ports