Swivel Fittings for Hydraulic Fluids - Straight

Caution
Product Description
[Features]
• Rotates 360 degrees after connection, allowing the fitting orientation to be adjusted.
• Made of SUS304.
[Use]
• Suitable for connection to manifolds.
Straight swivel fittings for hydraulic fluids: SKCRGP, SKCRGF and SKCRCT
Straight swivel fittings that rotate 360 degrees after connection to a manifold or similar equipment, so the final orientation can be set after the threaded connection is made. Choose by connection format: SKCRGP and SKCRGF pair an R(PT) thread with a G(PF) thread, and SKCRCT pairs an R(PT) thread with an Rc(PT) thread.
- Material: SUS304, no surface treatment.
- Maximum operating pressure: 20.6MPa.
Types and components
| SKCRGP |
| SKCRGF |
| SKCRCT |
| Type | Material | Surface treatment | Max. operating pressure |
|---|---|---|---|
| SKCR□□ | SUS304 | - | 20.6MPa |
Part numbers and dimensions
Ordering example
| Type |
|---|
| KCLPFP4 |
| Type | T R(PT) | F G(PF) | L | ℓ1 | B | ℓ2 | E (width across flats) | |
|---|---|---|---|---|---|---|---|---|
| Type | No. | |||||||
| SKCRGP | 2 | 1/4 | 1/4 | 68 | 13 | 8 | 16 | 19 |
| 3 | 3/8 | 3/8 | 72 | 15 | 8 | 18 | 22 | |
| 4 | 1/2 | 1/2 | 84 | 18 | 10 | 20 | 27 | |
| Type | T R(PT) | F G(PF) | L | ℓ1 | B | ℓ2 | E (width across flats) | |
|---|---|---|---|---|---|---|---|---|
| Type | No. | |||||||
| SKCRGF | 2 | 1/4 | 1/4 | 68 | 13 | 8 | 13 | 19 |
| 3 | 3/8 | 3/8 | 72 | 15 | 8 | 15 | 22 | |
| 4 | 1/2 | 1/2 | 82 | 18 | 10 | 18 | 27 | |
| Type | T1 R(PT) | T2 Rc(PT) | L | A | ℓ1 | C | E (width across flats) | |
|---|---|---|---|---|---|---|---|---|
| Type | No. | |||||||
| SKCRCT | 2 | 1/4 | 1/4 | 61 | 39 | 13 | 17 | 19 |
| 3 | 3/8 | 3/8 | 66 | 41 | 15 | 19 | 22 | |
| 4 | 1/2 | 1/2 | 76 | 48 | 18 | 22 | 27 | |
Application examples

Can be rotated 360° after connecting to a manifold or similar.