(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Connection Type]Thread to thread, reducing; Material: SCS13A/FCMB270
Part Number |
---|
SGPSD13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 | Nominal of Thread T2 or Q2 | Applicable Fluid | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 91.00 | PIPES/VALVES/SEALS | 1 Piece(s) | Available | Same day | 10 | [Steel] FCMB270 | 1/8B(6A) | 3/8B(10A) | Pulsating Water, Static Flow Water / Air / vapor / Gas / Oil | Hot Zinc Plating |
Loading...
Connecting Shape | Socket | Connection Type | Thread <-> Thread, Unequal Dia. | Connecting Thread Type (1) | Rc |
---|---|---|---|---|---|
Connecting Thread Type (2) | Rc | Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Please check the type/dimensions/specifications of the part SGPSD13 in the Low Pressure Fittings/Reducer Socket series.
Part Number |
---|
SGPSD12 |
SGPSD23 |
SGPSD24 |
SGPSD34 |
SGPSD36 |
SGPSD46 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 | Nominal of Thread T2 or Q2 | Applicable Fluid | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 91.00 | 1 Piece(s) | Same day | 10 | [Steel] FCMB270 | 1/8B(6A) | 1/4B(8A) | Oil / Air / Pulsating Water, Static Flow Water / Gas / vapor | Hot Zinc Plating | ||
฿ 91.00 | 1 Piece(s) | Same day | 10 | [Steel] FCMB270 | 1/4B(8A) | 3/8B(10A) | Oil / Air / Pulsating Water, Static Flow Water / Gas / vapor | Hot Zinc Plating | ||
฿ 86.45 | 1 Piece(s) | Available | Same day | 10 | [Steel] FCMB270 | 1/4B(8A) | 1/2B(15A) | Oil / Air / Pulsating Water, Static Flow Water / Gas / vapor | Hot Zinc Plating | |
฿ 86.45 | 1 Piece(s) | Available | Same day | 10 | [Steel] FCMB270 | 3/8B(10A) | 1/2B(15A) | Oil / Air / Pulsating Water, Static Flow Water / Gas / vapor | Hot Zinc Plating | |
฿ 91.00 | 1 Piece(s) | Same day | 10 | [Steel] FCMB270 | 3/8B(10A) | 3/4B(20A) | Oil / Air / Pulsating Water, Static Flow Water / Gas / vapor | Hot Zinc Plating | ||
฿ 91.00 | 1 Piece(s) | Same day | 10 | [Steel] FCMB270 | 1/2B(15A) | 3/4B(20A) | Oil / Air / Pulsating Water, Static Flow Water / Gas / vapor | Hot Zinc Plating |
How can we improve?
How can we improve?