1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Spot Light - Ultra Fine Flexible (Part Number)

LED EXTRAFINED FLEXIBLE ARM

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LED Spot Light - Ultra Fine Flexible
  • LED Spot Light - Ultra Fine Flexible
  • LED Spot Light - Ultra Fine Flexible
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,774.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆Features
Spot lighting with a flexible arm of φ4.5 and length 500mm. Ideal for narrow spaces such as deep inside equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEDF1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,774.50

LED EXTRAFINED FLEXIBLE ARM 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Shape Spot Type IP (Dust & Water Proof) IP67 Emitted Color White
Shape Extra Thin Flexible Arm Mounting Method Magnets Input Voltage(V) AAA (Cell) Battery 3 pcs. (DC4.5)
Lighting Angle(°) 50 Cabinetry Color Black Accessories Magnet Sheet

Please check the type/dimensions/specifications of the part LEDF1 in the LED Spot Light - Ultra Fine Flexible series.