AC Adapters

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features]
• Compatible with 24 V DC LED lighting.
• Output current options are 1000 mA and 2700 mA.
• Select a capacity at least 20% above the light's rated current.
[Use]
• Use one AC adapter per LED light for stable voltage and current supply.

LEAD1 LEAD2 ■Lead Wire Details
   (LEAD1,LEAD2)
Accessory (LEAD2 only)
AC Power Cable (1.8m)
■AC Adapter selection standards
[ ! ]Select an adapter with a capacity 20% or more than the rated current of the light to be used.
[ ! ]Use 1 AC adapter per 1 LED light.
[ ! ]All DC24V LEDs on P.1029~ P.1053 can be used (excluding LEDAF).
Part Name[ M ]Material
CasePolycarbonate
CablePVC
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

AC Adapters | MISUMI | MISUMI Thailand