1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Pipe Frames【1-5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

[Features]·Aluminum pipe frames (1 to 5 pcs. included). ·Pipe outer diameter (ø) 27.5.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PFAS28-A-[60-4000/1]
PFAS28-N-[60-4000/1]
PFASKS28-ASALE
PFASKS28-N
PFAUKS28-A
PFAUKS28-N
PFAUS28-A-[60-4000/1]
PFAUS28-N-[60-4000/1]
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSpecifications Pipe Material Surface Treatment, Coating Sale Type Overall Length L
(mm)

-

STEEL FRAMES 1 Piece(s) 3 Day(s) 10Standard / Antirust[Aluminum] A6061SS-T6AnodizeSold Separately60 ~ 4000

-

STEEL FRAMES 1 Piece(s) 3 Day(s) 10Standard / Antirust[Aluminum] A6061SS-T6No TreatmentSold Separately60 ~ 4000

฿ 13,540.57

฿ 3,233.49

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Same day 10Standard / Antirust[Aluminum] A6061SS-T6Anodize5 pcs./set4020

฿ 10,827.64

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 10Standard / Antirust[Aluminum] A6061SS-T6No Treatment5 pcs./set4020

฿ 24,621.42

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 10Antirust / High Strength[Aluminum] A6N01SS-T5Anodize5 pcs./set4020

฿ 19,689.90

STEEL FRAMES 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) 10Antirust / High Strength[Aluminum] A6N01SS-T5No Treatment5 pcs./set4020

-

STEEL FRAMES 1 Piece(s) 3 Day(s) 10Antirust / High Strength[Aluminum] A6N01SS-T5AnodizeSold Separately60 ~ 4000

-

STEEL FRAMES 1 Piece(s) 3 Day(s) 10Antirust / High Strength[Aluminum] A6N01SS-T5No TreatmentSold Separately60 ~ 4000

Loading...

  1. 1

Basic Information

Pipe Outer Dia.(Ø) 27.5 Shape Straight Pipe Thickness(mm) 1.7

MISUMI Unit Example related to this product