Bolts for Aluminum Frames - Single Item / Bulk Packages - Phillips Truss Machine Bolts

Brand :
MISUMI
Caution
Product Description
[Features]·These bolts are suitable for panel-mount. ·These products are sold separately.
Dimensional Drawing of Bolts
HCBM(Unichrome plating)
HCBMB(Black trivalent chromate)
SHCBM(Stainless steel)

HCBMB(Black trivalent chromate)
SHCBM(Stainless steel)

Product Specifications of Bolts
| Bolts Type | Bolts Material | Bolts Surface Treatment |
| HCBM | Carbon steel for machine construction | Nickel plating |
| SHCBM | Equivalent to SUS304 | − |
| H.C.B.M. | Carbon steel for machine construction | Trivalent chromate (black) |
Specification Table of Bolts
| Bolts Model |
| HCBM5-12 |
■Sold individually (from 1 unit)
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| Bolts Model | D | H | |||
| Bolts Type | M (medium) | − | L | ||
| Bolts HCBM | 3 | − | 6 | 6.9 | 1.9 |
| SHCBM | |||||
| HCBM | 4 | − | 5 | 9.4 | 2.5 |
| SHCBM | 8 | ||||
| H.C.B.M. | 10 | ||||
| 12 | |||||
| Bolts HCBM | 5 | − | 8 | 12 | 3.1 |
| SHCBM | 10 | ||||
| H.C.B.M. | 12 | ||||
| 15 | |||||
| 30 | |||||
| 35 | |||||
| Bolts HCBM | 6 | − | 10 | 14 | 3.7 |
| SHCBM | 12 | ||||
| H.C.B.M. | 15 | ||||
■ Sold in packs of 500
| Bolts Model | D | H | ||||||||||
| Bolts Type | M (medium) | L | SET/(Pack of 500) | |||||||||
| HCBMS HCBMS HCBMS | 3 | 6 | SET1 | 6.9 | 1.9 | |||||||
| 4 | 5 | 8 | 10 | 12 | 9.4 | 2.5 | ||||||
| 5 | 8 | 10 | 12 | 15 | 30 | 35 | 12 | 3.1 | ||||
| 6 | 10 | 12 | 15 | 14 | 3.7 | |||||||