1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handles with Cap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 196.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This capped handle hides the mounting screws and provides an excellent appearance.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HHDG100
HHDGS100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Surface Treatment

฿ 196.91

PULLS 1 Piece(s) Available Same day ADC12Baked Paint

฿ 507.50

ANGLE TYPE PULLS WITH PLATES 1 Piece(s) Available Same day SUS304 EquivalentBuffed

Loading...

  1. 1

Basic Information

Type U Shape / Straight Mounting Method Round Holes Pull Handle Type Pull Handles with Caps
Width(mm) 18 L Dimension(mm) 100 Height(mm) 33.5

MISUMI Unit Example related to this product