1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Valve, BVHV

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hand Valve, BVHV
  • Hand Valve, BVHV
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 251.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

- Ball Valves with One-Touch Couplings BVHV
- Part number is BVHV.
- Resin Body Material: PBT (Polybutylene Terephthalate)
- O-Rings material: NBR (Nitrile Rubber)
- Switching Operation: Double Handle.
- Applicable to Tube Outer Dia. D: 6, 8, 10 and 12 mm.
- Operating Temperature Range: 0 to 60℃
- Max. Operation Pressure: 1.0 MPa
- Knob Color: Blue color.
- Applicable Fluid: Air.
- Flow direction: A (One-Touch Coupling Side, IN) and B (Thread Side, IN).
- Hand Valves production RoHS compliant.

One-Touch Coupling Shut-Off Valves:Related Image

Specifications

Part Number-2-Way / 3-Way Valve Selection, R (RT) Selection-Handle Color Selection, 2-Way / 3-Way Valve Selection-Flow Direction
BVHVU6
BVHV8
-
-
2
1
-
-
R
3

-

A
Part NumberR (PT) Selection2-Way / 3-Way Valve
Selection
Flow DirectionAE1E2LP1P2B1B2H (Wrench Flats)F1F2Effective Sectional Area (mm2)Mass (g)Unit PriceVolume Discount Rate
TypeTube O.D. (mm) DA TypeB Type1 ~ 9 pc(s).10~30
BVHV61 (R1/8)2
(2-Way Valve)

3
(3-Way Valve)
A


B
81740.555.912.516.526.433.5121887.58.129  
2 (R1/4)1156.836.51488.634  
3 (R3/8)1258.538.51788.846  
81 (R1/8)81740.557.21516.527.733.5121888.99.130  
2 (R1/4)1158.236.5149.81036  
3 (R3/8)1259.938.51710.110.346  
102 (R1/4)1121.74168.717.519.532.242.514241114.515.649  
3 (R3/8)1269.443.51716.316.860  
4 (R1/2)1570.546.52116.817.583  
122 (R1/4)1121.74171.42119.534.942.514241114.415.753  
3 (R3/8)1272.143.51716.517.163  
4 (R1/2)1573.246.52116.917.786  

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BVHV6-1-2-A
BVHV6-1-2-BSALE
BVHV6-1-3-A
BVHV6-1-3-B
BVHV6-2-2-A
BVHV6-2-2-B
BVHV6-2-3-A
BVHV6-2-3-BSALE
BVHV6-3-2-A
BVHV6-3-2-B
BVHV6-3-3-A
BVHV6-3-3-B
BVHV8-1-2-A
BVHV8-1-2-B
BVHV8-1-3-A
BVHV8-1-3-B
BVHV8-2-2-ASALE
BVHV8-2-2-B
BVHV8-2-3-A
BVHV8-2-3-B
BVHV8-3-2-A
BVHV8-3-2-B
BVHV8-3-3-ASALE
BVHV8-3-3-B
BVHV10-2-2-A
BVHV10-2-2-BSALE
BVHV10-2-3-A
BVHV10-2-3-BSALE
BVHV10-3-2-A
BVHV10-3-2-B
BVHV10-3-3-A
BVHV10-3-3-B
BVHV10-4-2-A
BVHV10-4-2-B
BVHV10-4-3-A
BVHV10-4-3-B
BVHV12-2-2-A
BVHV12-2-2-B
BVHV12-2-3-A
BVHV12-2-3-B
BVHV12-3-2-A
BVHV12-3-2-B
BVHV12-3-3-A
BVHV12-3-3-B
BVHV12-4-2-A
BVHV12-4-2-B
BVHV12-4-3-A
BVHV12-4-3-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Positions Tube Outer Dia. D (or D1) Effective Sectional Area
(mm2)
Piping Screw Size R 2-Way Valve, 3-Way Valve Flow Direction

฿ 251.60

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ67.51(R1/8)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 372.72

฿ 261.02

HAND VALVES 1 Piece(s) Same day 10[2-Position Normally Closed] 2-Position Normally ClosedØ68.31(R1/8)2 (2-Way Valve)B (Threaded Side, IN)

฿ 324.79

HAND VALVES 1 Piece(s) Available Same day 102-Position ExhaustØ67.51(R1/8)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 251.60

TUBES/COUPLINGS 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ68.31(R1/8)3 (3-Way Valve)B (Threaded Side, IN)

฿ 260.48

HAND VALVES 1 Piece(s) Available Same day 10[2-Position Normally Closed] 2-Position Normally ClosedØ67.72(R1/4)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 260.48

HAND VALVES 1 Piece(s) Available Same day 10[2-Position Normally Closed] 2-Position Normally ClosedØ68.52(R1/4)2 (2-Way Valve)B (Threaded Side, IN)

฿ 260.48

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ67.72(R1/4)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 260.48

฿ 223.47

HAND VALVES 1 Piece(s) Same day 102-Position ExhaustØ68.52(R1/4)3 (3-Way Valve)B (Threaded Side, IN)

฿ 269.36

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ67.53(R3/8)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 269.36

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ68.23(R3/8)2 (2-Way Valve)B (Threaded Side, IN)

฿ 269.36

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ67.53(R3/8)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 269.36

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ68.23(R3/8)3 (3-Way Valve)B (Threaded Side, IN)

฿ 269.36

HAND VALVES 1 Piece(s) Available Same day 10[2-Position Normally Closed] 2-Position Normally ClosedØ88.71(R1/8)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 269.36

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ88.91(R1/8)2 (2-Way Valve)B (Threaded Side, IN)

฿ 269.36

HAND VALVES 1 Piece(s) Available Same day 102-Position ExhaustØ88.71(R1/8)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 269.36

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ88.91(R1/8)3 (3-Way Valve)B (Threaded Side, IN)

฿ 281.20

฿ 228.56

HAND VALVES 1 Piece(s) Same day 10[2-Position Normally Closed] 2-Position Normally ClosedØ88.92(R1/4)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 281.20

HAND VALVES 1 Piece(s) Available Same day 10[2-Position Normally Closed] 2-Position Normally ClosedØ88.92(R1/4)2 (2-Way Valve)B (Threaded Side, IN)

฿ 281.20

HAND VALVES 1 Piece(s) Available Same day 102-Position ExhaustØ88.92(R1/4)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 281.20

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ88.92(R1/4)3 (3-Way Valve)B (Threaded Side, IN)

฿ 290.08

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ88.63(R3/8)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 290.08

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ88.93(R3/8)2 (2-Way Valve)B (Threaded Side, IN)

฿ 441.01

฿ 308.84

HAND VALVES 1 Piece(s) Same day 102-Position ExhaustØ88.63(R3/8)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 290.08

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ88.93(R3/8)3 (3-Way Valve)B (Threaded Side, IN)

฿ 290.08

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1016.22(R1/4)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 290.08

฿ 248.74

HAND VALVES 1 Piece(s) Same day 10[2-Position Normally Closed] 2-Position Normally ClosedØ1016.62(R1/4)2 (2-Way Valve)B (Threaded Side, IN)

฿ 290.08

HAND VALVES 1 Piece(s) Available Same day 102-Position ExhaustØ1016.22(R1/4)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 290.08

฿ 255.71

HAND VALVES 1 Piece(s) Same day 102-Position ExhaustØ1016.62(R1/4)3 (3-Way Valve)B (Threaded Side, IN)

฿ 298.96

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ10163(R3/8)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 298.96

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1016.93(R3/8)2 (2-Way Valve)B (Threaded Side, IN)

฿ 298.96

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ10163(R3/8)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 298.96

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ1016.93(R3/8)3 (3-Way Valve)B (Threaded Side, IN)

฿ 307.84

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1015.74(R1/2)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 307.84

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1016.54(R1/2)2 (2-Way Valve)B (Threaded Side, IN)

฿ 307.84

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ1015.74(R1/2)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 307.84

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ1016.54(R1/2)3 (3-Way Valve)B (Threaded Side, IN)

฿ 307.84

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1216.32(R1/4)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 307.84

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ12172(R1/4)2 (2-Way Valve)B (Threaded Side, IN)

฿ 307.84

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ1216.32(R1/4)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 307.84

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ12172(R1/4)3 (3-Way Valve)B (Threaded Side, IN)

฿ 319.68

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1216.33(R3/8)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 319.68

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1217.13(R3/8)2 (2-Way Valve)B (Threaded Side, IN)

฿ 319.68

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ1216.33(R3/8)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 319.68

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ1217.13(R3/8)3 (3-Way Valve)B (Threaded Side, IN)

฿ 328.56

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1216.14(R1/2)2 (2-Way Valve)A (One-Touch Fitting Side, IN)

฿ 328.56

HAND VALVES 1 Piece(s) Available 3 Day(s) 10[2-Position Normally Closed] 2-Position Normally ClosedØ1216.84(R1/2)2 (2-Way Valve)B (Threaded Side, IN)

฿ 328.56

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ1216.14(R1/2)3 (3-Way Valve)A (One-Touch Fitting Side, IN)

฿ 328.56

HAND VALVES 1 Piece(s) Available 3 Day(s) 102-Position ExhaustØ1216.84(R1/2)3 (3-Way Valve)B (Threaded Side, IN)

Loading...

  1. 1

More Information

One-Touch Coupling Shut-Off Valves:Related Image
One-Touch Coupling Shut-Off Valves:Related Image
 

Basic Information

Main Body Shape With One-Touch Coupling Switching Operation Double Handle Pipe Port Type One-Touch Plumbing
Operation Status Retention Retention

MISUMI Unit Example related to this product