[Automatic]X-axis linear ball

Caution
- Please confirm the suitable power supply for each motor option.
5-Phase Stepping Motor with Brake (MA) works with single-phase AC100-120V.
α-Step Motor (PA) works with DC24V.
AC Servo Motor (U) works with single-phase or three-phase AC200-230V. - Please check the content on our website as the PDF does not contain the most up-to-date information.
- Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Product Description
[Features]This is an automatic X-axis stage with high stiffness, a compact width and a space-saving overall length.

[ M ] Material:SCM420 Alloy Steel Equivalent
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory: SCB4-10 (4 pcs.)
More Information
■Motor/Cable Application Table
| Motor/Cable Application Table | Motor | Cable |
| C,F,G | N (Not Provided) | |
| MA | M | |
| PA | P |
[ ! ]For the cable for C, F or G, see MSCB_on P.1-2014-3
■Max. speed
| Motor | (mm/sec) |
| C | 30 |
| F | 35 |
| G | 25 |
| MA | 25 |
| PA | 40 |
Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.




| Type3 | After detection is executed in the CCW direction, the process of detecting in the CCW direction is begun based on the ORG signal. |
| Type4 | After detection is executed in the CW direction, the process of detecting in the CW direction is begun based on the ORG signal. |
| Type9 | After Type 3 is executed, the process of detecting in the CCW direction is begun based on the TIMING signal. |
| Type10 | After Type 4 is executed, the process of detecting in the CW direction is begun based on the TIMING signal. |
| Motor | C | F | G | MA | PA | |
| Standard | High Torque | High Resolution | With brake | Tuningless | ||
| Motor | Type | 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.) | α- Step Motor | |||
| Step Angle | 0.72° | 0.72° | 0.36° | 0.72° | 0.36° | |
| Connector | Applicable Receptacle Connector | HR10A-10P-12S(73)(Hirose Electric Co., LTD.) | motor side:5557-06P-210 electromagnetic brake side: 5557-02P-210(MOLEX) | 43020-1000 (MOLEX) | ||
| Sensor | Limit Sensor | Provided | ||||
| Home Sensor | Photomicrosensor: EE-SX4320 (OMRON Corp.) | |||||
| Near Home Sensor | - | |||||
| Power Supply Voltage | DC5~24V ±5% | |||||
| Current Consumption | 60mA or less in Total | |||||
| Control Output | NPN Open Collector Output 30 V DC or less, 10 mA or less Residual Voltage 0.3V or less (when load current is 2mA) | |||||
| Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) | |||||
■Common Specifications
| Feed Screw | Ball Screw Ø8, Lead 1 | |
| Guide | Linear Ball Guide | |
| Resolution*2 | Full | 2μm/Pulse (1μm/Pulse) *3 1μm/Pulse (0.5μm/Pulse) *3 |
| Half | ||
| Fine (Upon 1/20 partitioned) | 0.1μm(0.05μm) | |
| Max. Speed*4 | 20mm/sec(30mm/sec)*5 (Pulse Rate: 5kHz) | |
| Positioning repeatability | ±0.5μm or less | |
| Load Capacity | 98N | |
| Lost Motion | 1μm or less | |
| Backlash | 1μm or less | |
| Straightness | 3μm or less | |
| Parallelism | 15μm or less | |
| Motion Parallelism | 10μm or less | |
*2 This represents the travel distance of stage per one pulse signal.
*3 The values in ( ) are for Motor Option G (High Resolution).
*4 This represents the max. speed that can be driven by the recommended controller switched to Full Step mode,
with the max. load applied. (The value differs depending on the current driving controller and the current load.)
*5 The values in ( ) are for Motor Option F (High Torque).
The value differs depending on the motor option.