(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· C-SCPW series Disc Couplings High Rigidity Double Disc, Clamping Type
· Type of Coupling: C-SCPW.
· Applicable motor types: recommended for servo motors, stepping motors.
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Maximum Rotational Speed: 10000 (r/min).
· Allowable Angular Misalignment: 1.0, 1.2 and 1.5°
· Disc Type: Double Discs.
· Body material: Aluminum Alloy.
· Disc material: Stainless Steel.
· Lock bolt: Steel SCM435 surface treatment Ferro ferric Oxide Protective Film.
· Operating for working in high temperature -80 to 300 °C
· Accessories: Hex socket bolt (Clamping bolt).
Type | Parts | ![]() | ![]() | ![]() |
C-SCPW | Body | Aluminum | - | Hex socket bolt (Clamping bolt) |
Disc | Stainless Steel | - | ||
Lock Bolt | SCM435 | Ferroferric Oxide Protective Film |
Part Number (![]() ![]() | - | ![]() | - | ![]() |
C-SCPW34 | - | 10 | - | 14 |
Part Number | ![]() ![]() | D | d3 | L | ℓ | F | A | Fastening Bolt | ||||||||||||||||||
![]() | ![]() | M | Tightening torque (N·m) | |||||||||||||||||||||||
C-SCPW | 16 | 4 | 5 | 6 | 16.6 | 6.5 | 23 | 7.2 | 3 | 5.3 | M2.6 | 1.0 | ||||||||||||||
21 | 4 | 5 | 6 | 8 | 21 | 9.5 | 24.5 | 7 | 3.5 | 7 | M2.6 | 1.2 | ||||||||||||||
28 | 6 | 6.35 | 8 | 10 | 28 | 12 | 32.2 | 9 | 4 | 9.5 | M3 | 1.7 | ||||||||||||||
34 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 34 | 15 | 35 | 9.8 | 5 | 12 | M3 | 1.7 | |||||||||||
46 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 19 | 46 | 22 | 44 | 12.6 | 6 | 16.5 | M4 | 4.1 | |||||||||
55 | 12 | 14 | 15 | 16 | 17 | 19 | 20 | 22 | 24 | 25 | 54.5 | 26 | 55 | 16 | 7 | 20.5 | M5 | 8.2 |
Part Number | Allowable torque (N·m) | Allowable Angular Misalignment (°) | Allowable lateral misalignment (mm) | Static torsional stiffness (N·m/rad) | Maximum Rotational Speed (r/min) | Moment of inertia (kg·m2) | Allowable axial amplitude (mm) | Compensation coefficient | Weight (g) | |
Type | No. | |||||||||
C-SCPW | 16 | 0.5 | 1.0 | 0.10 | 500 | 10000 | 4.22×10-7 | ±0.20 | 1.5 | 11 |
21 | 1.0 | 800 | 1.11×10-6 | 17 | ||||||
28 | 1.5 | 1.2 | 0.15 | 3000 | 4.68×10-6 | 42 | ||||
34 | 4.0 | 1.5 | 0.20 | 4800 | 1.10×10-5 | 65 | ||||
46 | 10.0 | 0.25 | 11500 | 4.70×10-5 | ±0.30 | 151 | ||||
55 | 25.0 | 19000 | 1.19×10-4 | 260 |
Part Number | d1, d2 | |||||||||||||||||
Type | No. | 4 | 5 | 6 | 6.35 | 8 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 19 | 20 | 22 | 24 | 25 |
C-SCPW | 16 | 0.5 | 0.5 | 0.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
21 | 1.0 | 1.0 | 1.0 | - | 1.0 | - | - | - | - | - | - | - | - | - | - | - | - | |
28 | - | - | 1.5 | 1.5 | 1.5 | 1.5 | - | - | - | - | - | - | - | - | - | - | - | |
34 | - | - | 2.5 | 2.5 | 4.0 | 4.0 | 4.0 | 4.0 | 4.0 | - | - | - | - | - | - | - | - | |
46 | - | - | - | - | 6.0 | 6.0 | 8.0 | 8.0 | 8.0 | 8.0 | 10 | 10 | 10 | - | - | - | - | |
55 | - | - | - | - | - | - | - | 16 | 16 | 19 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Part Number |
---|
C-SCPW16-5-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,699.25 | ECONOMY COUPLING QCZZ | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 | 16.6 | 23 | 0.05~1.00 | 0.5 | 1 | 0.1 | 0.02~0.2 | 0.2 | 4.22×10-7 |
Loading...
Series Name | Disc | Application | For Servo Motors / Stepping Motor | Features | High Torsional Rigidity / High Torque Type / Zero Backlash |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum Alloy |
Product Category | Coupling Main Body | Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel |
Single/Double | Double | Shaft Bore Shape | Standard Bore | Shaft Tightening Method | Fastening Bolt |
Please check the type/dimensions/specifications of the part C-SCPW16-5-6 in the Disc Couplings High Regidity Double Disc, Clamping Type series.
Part Number |
---|
C-SCPW16-4-5 |
C-SCPW16-4-6 |
C-SCPW16-5-5 |
C-SCPW16-6-6 |
C-SCPW21-4-4 |
C-SCPW21-4-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,699.25 | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 16.6 | 23 | 0.05~1.00 | 0.5 | 1 | 0.1 | 0.02~0.2 | 0.2 | 4.22×10-7 | |
฿ 1,699.25 | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 16.6 | 23 | 0.05~1.00 | 0.5 | 1 | 0.1 | 0.02~0.2 | 0.2 | 4.22×10-7 | |
฿ 1,699.25 | 1 Piece(s) | Available | Same day | 5 | 5 | 16.6 | 23 | 0.05~1.00 | 0.5 | 1 | 0.1 | 0.02~0.2 | 0.2 | 4.22×10-7 | |
฿ 1,699.25 | 1 Piece(s) | Available | Same day | 6 | 6 | 16.6 | 23 | 0.05~1.00 | 0.5 | 1 | 0.1 | 0.02~0.2 | 0.2 | 4.22×10-7 | |
฿ 1,349.25 | 1 Piece(s) | Available | Same day | 4 | 4 | 21 | 24.5 | 0.05~1.00 | 1 | 1 | 0.1 | 0.02~0.2 | 0.2 | 1.11×10-6 | |
฿ 1,349.25 | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 21 | 24.5 | 0.05~1.00 | 1 | 1 | 0.1 | 0.02~0.2 | 0.2 | 1.11×10-6 |
How can we improve?
How can we improve?